Products for flow measurement - Coriolis mass flowmeters

Simultaneous measurement of mass, density, temperature and viscosity


 
General

The advantages of Coriolis mass-flow measurement are self-evident. It comes as no surprise, therefore, to find that this principle is used in a huge range of industry sectors, including pharmaceuticals, chemicals and petrochemicals, oil and gas, food, and also in custody transfer applications in general.

 

Virtually all fluids can be measured: cleaning agents and solvents, fuels, vegetable oils, animal fats, latex, silicon oils, alcohol, fruit solutions, toothpaste, vinegar, ketchup, mayonnaise, gases, liquefied gases, etc.

 

One for all - multivariable metering. The ability to measure several process variables all at the same time opens up completely new application fields. Mass flow, density and temperature (the primary measured variables) can be used to derive other variables such as volume flow, solid contents, concentrations, and complex density functions.

 
Transmitters
Unified operating concept, flexible outputs, software packages, Fieldbus interface, Ex-approvals and much more - all a matter of course for Promass transmitters.
 

Promass 40

Cost-effective transmitter for low-end applications
No local operating interface

Promass 80

Transmitter for all standard applications
Two-line, backlit display
Pushbutton controls

Promass 83

With extended functionality suitable for special applications
Four-line, backlit display
"Touch Control" operation from outside
Viscosity measurement
Measures pulsating flow
F-Chip (software upgrade options): filling and dosing, density/concentration functions (standard density,
°Brix, °Baumé, °API, °Balling,
°Plato), advanced diagnostics
HistoROM / T-DAT: Data memory for device parameters

Promass 84

For custody transfer
Approvals for PTB and NMi, more approvals in preparation
With extended functionality suitable for special applications
Four-line, backlit display
"Touch Control" operation from outside
Measures pulsating flow
HistoROM / T-DAT: Data memory for device parameters
Sensors

The Promass sensors covers a very wide range of requirements. The choice of materials, process connections, hygienic versions, accessories etc. is correspondingly broad.

Accuracy: typically ±0.1% of reading (mass flow, liquids).

 

Promass A

For very low flow rates and high pressure, DN 1...4 (1/24...1/8"), up to PN 400 (5800 psi)
Tube materials: Stainless steel, Alloy C-22
Also for custody transfer

Promass E

Cost-effective sensor for low-end applications,
DN 8...50 (3/8...2")
Tube material: Stainless steel

Promass F

For universal use, DN 8...250 (3/8...10")
Tube material: Stainless steel, Alloy C-22
High-temperature version up to 350 °C (660 °F)
Also for custody transfer

Promass H

Single-tube system especially for chemically agressive fluids, DN 8...50 (3/8...2")
Tube material: Zirconium

Promass I

Straight, easily cleanable single-tube system for hygienic applications, DN 8...80 (3/8...3")
Tube material: Titanium
Viscosity measurement (optional)

Promass M

For high pressures up to 350 bar (5076 psi), DN 8...80 (3/8...3")
Tube material: Titanium
Also for custody transfer

Promass P

Single-tube hygienic sensor for life sciences industries, DN 8...50 (3/8...2")
Complying with industry standards, e.g. ASME, BPE, ISPE, FDA, EHEDG and 3A
Tube material: Stainless steel

Promass S

Single-tube hygienic sensor for the food industry, DN 8...50 (3/8...2")
Standard approvals: 3A, EHEDG, FDA and SIL2
Tube material: Stainless steel
Special Devices
 

Dosimass

8BE
Mass flow measuring system for filling applications
DN 08...25 [3/8" ... 1"]
3A approval
Extremely compact
High repeatability
For very short filling times

More information about 8BE

CNGmass

8FF
Specially designed flowmeter for fueling vehicles with CNG (compressed natural gas)
Fluid temperature up to +125 °C (+257 °F) 
Process pressures up to 350 bar (5080 psi) 
Mass flow measurement up to 150 kg/min (330 lb/min)

More information about 8FF

LPGmass

8FE
Specially designed flowmeter for fueling vehicles with LPG (liquified petroleum gas) and filling in hazardous areas
Fluid temperature up to +125 °C (+257 °F) 
Process pressures up to 100 bar (1450 psi) 
Mass flow measurement up to 750 kg/min (1654 lb/min.)
Big range of process connections

More information about 8FE


 
Print this page  |   Recommend this page  |   Bookmark this page
General functions