STIP-toc


STIP-toc - Continuous TOC measuring device (high-temperature method)

Product description

STIP-toc - Continuous TOC measuring device (high-temperature method)

 

STIP-toc is an online analyzer using high-temperature catalytic oxidation. The analyzer needs no costly ultra-filtration or fine filtration and cleans itself periodically at programmed time with the including filter. Automatic self calibration is performed according to appropriate standards.

 

Your benefits:

High-temperature method with catalyst according to DIN/ISO
Low maintenance thanks to patented easily cleanable salt trap
No homogenization of sample necessary: Patented rotating slit filter enables DIN-compliant sample preparation (particle size of 100 - 200 μm)
Sample preparation: automatically cleaned tangential coarse filter
Continuous pH monitoring for optimum acid dosing
Choice of temperature between 600°C and 900°C
Possible correlation to COD (PHOENIX-thermcat)
Dual channel available
 

Field of application

In wastewaters containing solids or limited quantities of salt
In chemical industry
River monitoring
Cooling water control
 
Measuring principle Combustion into CO2 and IR detection  
Measuring method True continuous  
Measuring ranges

2 - 500 mg/l

20 - 2,000 mg/l

50 - 5,000 mg/l

 
Response time 3 - 15 minutes  
Measured error 4%  
Detection limit 2 mg/l TOC with IR detector 500 ppm  
Reagent requirement Oxygen: 100-400 l/day at 1013 hPa, 298 K, acid: 1l/day, standard: 25 dl/calibration  
Dimensions (width x height x depth)

650 x 990 x 400 mm

757 x 990 x 400 mm with sample conditioning

 
Weight 65 kg; 70 kg with sample conditioning  
Design Analyzer cabinet  
Materials Aluminium lacquered  
Power supply 230 V, 50 Hz (115 V, 60 Hz optional)  
Output signal 0/4 - 20 mA reversible  
Ingress protection IP54  
Ambient temperature +5°C to +40°C  
 
Description Version Language
 Fields of Activities (FA)    

Analyzers for Water and Wastewater

Process Control and Regulation for Quality Assurance and Cost Optimization

 03/08 English
Technical Information (TI)    

High-temperature oxidation STIP-toc

STIP-toc continuous real-time TOC measurement in water or wastewater using catalytic, high-temperature oxidation. Micro-processor analyzer provides digital and analog output signals for external alarms and controls.

03/07 American English
Operating Instructions (BA)    

Operating Instructions STIP-toc and PHOENIX-thermcat

Continuous high-temperature TOC analyzer according to DIN

05/05 English
 

Setup Information

For installation, wiring and commissioning follow the guidelines in the corresponding chapters of the operating instructions. Please observe all safety notes of the operating instructions!

 

Maintenance Information

For maintenance questions please contact your local sales center.

 

For questions concerning accessories or spare parts please contact your local sales center.

 


 
Print this page  |  
General functions