Manufacturer Declaration |
 |
|
The Canadian Electrical Code (CEC) 2007 Section 18 stipulates that, in Hazardous areas, Class I locations secondary seals shall be provided between devices containing a primary seal and conduit-or cable seal of a device-where failure of a single component in the device containing the primary seal could allow passage of process fluids into the conduit.
We understand that this requirement is generally met by our devices. As such, we have already certified some of our products as Dual Seal devices at FM Approvals (see listing below). For further products, the passage of process fluid into the conduit is impossible due to their technical design (e.g. Memosens, no direct connection between field device and cable conduit), in which case, the requirement of CEC Section 18 does not apply.
For the other products listed below, Endress+Hauser will open a file at CSA to test compliance as single or dual seal devices according the ASME/ISA 12.27.01. Compliance will be achieved where possible, or as advised otherwise by CSA or a CEC variance.
|
| |
| Product |
Type |
Status |
CSA Project File Number |
| Pressure |
|
|
|
Cerabar M |
PMC 41, 45
PMP41,45,46,48 |
Submitted to CSA, approvals in progress |
151079-2039873 |
| Cerabar S |
PMC71, PMP71, 75 |
Dual Seal approved (FM and CSA) |
|
| Deltabar S |
PMD 70, 75
FMD 76,77,78 |
Single Seal approved (FM and CSA) |
|
Deltapilot S |
FMB70 |
Single Seal approved (FM and CSA) |
|
| Level |
|
|
|
Liquiphant M |
FTL 50, 51 |
Submitted to CSA, approvals in progress |
151079-2039942 |
| Liquiphant S |
FTL 70, 71 |
Submitted to CSA, approvals in progress |
151079-2039942 |
| Soliphant M |
FTM 50, 51,52 |
Submitted to CSA, approvals in progress |
151079-2039915 |
| Liquicap M |
FTI 51, 52, FMI 51, 52 |
Submitted to CSA, approvals in progress |
151079-2039894 |
| Micropilot M |
FMR 2xx |
Submitted to CSA, approvals in progress |
151079-2039839 |
| Micropilot S |
FMR 5xx |
Submitted to CSA, approvals in progress |
151079-2039825 |
| Levelflex M |
FMP 40, 41C, 43, 45 |
Submitted to CSA, approvals in progress |
151079-2039935 |
| Prosonic M |
FMU 40, 41, 42, 43, 44 |
Submitted to CSA, approvals in progress |
|
Prosonic S |
FDU 91F |
Submitted to CSA, approvals in progress |
|
| Flow |
|
|
|
Prowirl |
72/73 F/W |
Dual Seal approved (FM and CSA) |
|
| CNG-Mass |
|
Dual Seal approved (FM and CSA) |
|
| T-mass |
65 I/F |
Dual Seal approved* (FM and CSA) |
|
| Promass |
80/83/84 A/F/H/S/P |
Dual Seal approved (FM and CSA) |
|
| Promass |
40 / 80 / 83 / E |
Dual Seal approved (FM and CSA) |
|
Prosonic Flow |
92F |
In preparation |
|
LPG-Mass |
|
Dual Seal approved (CSA) |
|
*pending for CSA Cl.1, Div. 2 |
|
|
| Temperature |
|
|
|
RTD assemblies |
T13, T14, T15 |
To be submitted |
|
TC assemblies |
T53, T54, T55 |
To be submitted |
|
| Analysis |
|
|
|
Memosens
|
CPS xxD, CPS 4xxD |
CEC section 18 not appolicable |
|
|
| |
|
 |
|
|
|
|