The iTEMP® HART® DIN rail TMT112 temperature transmitter is a 2-wire transmitter with an analogue output. It has measurement input for resistance thermometers (RTD) in 2-, 3- or 4-wire connection, thermocouples and voltage transmitters. Setting up of the TMT112 is done using the HART® protocol with hand operating module (DXR275, DXR375) or PC (e.g. configuration software ReadWin® 2000 or FieldCare).
Applications area
Temperature transmitter with HART® protocol for converting various input signals into a scalable 4 to 20 mA analogue output signal.
|
|  | Input: - Resistance thermometer (RTD) - Thermocouple (TC) - Resistance transmitter - Voltage transmitter (mV)
|  | HART® protocol for front end unit or panel unit operation using the hand operating module (DXR275, DXR375) or PC (e.g. ReadWin® 2000 or FieldCare)
|  | Installation on DIN rail according to IEC 60715
|  | EMV to NAMUR NE21, CE
|  | Ex-Certification: - ATEX Ex ia - FM IS - CSA IS
|  | Galvanic isolation
|  | Output simulation
|  | Min./max. process value indicator function
|  | Customer-specific linearisation
|  | Linearisation curve match
|  | Customer-specific measurement range settings or expanded SETUP
|  | Slim housing (width = 12.6 mm) |
|