With the Ecograph T Endress+Hauser once again sets the pace in recording technology and creates a new bench mark in price/performance ratio.
Even in day to day tasks the Ecograph T is very economical, it replaces the maintenance intensive paper strip chart recorders, requires no consumables and saves space due to its short installation depth (170mm).
With it's up to 6 universal inputs the Ecograph T records a number of varied measured signals. 0ne impulse/digital input is available for event messages, quantity recording or operating time recording. Moreover the onboard 24DC 250mA auxiliary power supply can be used to power up the connected sensors. A sharp and brilliant display allows you to scroll measurments as curves or view instant values as bar graphs or large digital vlaues!
Safe and secure measurement storage is guaranteed by the internal digital memory and the lockable/sealable CompactFlash card, no data loss even on power failure.
Ethernet, RS232/485 (modem) and USB make the Ecograph T system compatible and enable network integration and remote data transmission, the integrated web server function also means that the system is available worldwide.
For archived data you have the choice to use the encrypted data format and the powerful E+H ReadWin 2000 package delivered with the unit (at no extra cost!) or CSV data files directly formattable in spreadsheet programs such as MS™Excel!
The Ecograph T with its unique features and economical price can be use as a Multi channel display, a remote gateway or simply as a Paperless recorder for all your process measurement documentation needs! |