Calibration

Traceable Calibration

What Endress+Hauser can do for you

Even today, many companies calibrate their process instrumentation only to satisfy quality audits.  This approach often leads to unnecessary expense.  In fact, a good calibration program must first and foremost consider the quality of the final product.  By asking the right questions and by following a rational method, we will help you save money while improving the uniformity of the quality of your final product.

 

The present situation

Very often, in order to satisfy audit requirements, a company adopts a calibration plan:

for instruments that have a limited impact on the quality of the final product,
according to an arbitrary calibration interval of one year maximum, without real technical justification,
with metrological specifications that are not based on product quality requirements, but rather on the technical specifications of the manufacturer of the instrument to be calibrated
 

Striking the right balance

between calibration and maintenance

Product quality, health and safety and custody transfer are all important drivers for making sure that your instruments are regularly calibrated.

 

But how regular is regular? No two situations are the same, and the balancing act is a delicate one: reducing the risk of instrument failure or drift, against the cost of calibration itself.

 

Endress+Hauser provides expert guidance, factoring in considerations such as the technology involved, the application, the installation environment and the legislative demands surrounding the measurement.

 

Drawing on years of experience of different industries  and environments, we can help advise you on the most  cost-efficient calibration intervals for your instruments.
 

Endress+Hauser: the one-stop shop

for calibration and repairs

Our service has been built on 50 years' experience, covering  a wide range technologies across a host of different industries.

 

Whether you need a full calibration service or a simple repair, and whether your equipment is made by Endress+Hauser or another manufacturer, our one-stop shop offers everything you could need.

 

Full calibration

Our full service is performed to strictly defined Standard Operating Procedures (SOPs), with certificates issued to ISO17025 guidelines.

 

We also offer a complete management service for the calibration process, supplying (and, if required, installing and operating) our innovative CompuCal package. This co-ordinates, schedules and documents the entire management of the installed base of primary facilities. Our worldwide network are accredited to ISO17025 and traceable to national and international standards. This traceability ensures the integrity of our unique on-site services is maintained.

 

On-site, off-site

If calibration on-site is inconvenient, your instruments will receive the highest standards of service in our dedicated Calibration Centres:

 Flow meters from 1-2000mm diameter
Pressure instruments from 0.01 mbar to 500 bar for absolute measurement, and from -1 bar to 500 bar for gauge pressure
Temperature instruments from -20°C to 1000°C
 

Satisfaction, certified

All of our primary calibration facilities are accredited to ISO17025.

 

This means that you are guaranteed the highest levels of service, together with a certificate that is compliant with the standard, and which details all required data in a form that is easy to understand. Importantly, it also satisfies all relevant authorities.

 

Our world-class calibration service is the result of continuous research and development, and major investment in both high calibre personnel and technology. For you, this means excellent advice, optimum performance of your instruments and true cost-efficiency.

 

 

For more information call us on 1-800-668-3199 or email service@ca.endress.com

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions