Specs at a glance
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–40...+125°C
(–40 ... +257°F) -
Pressure measuring range
400 mbar...10 bar
(6 psi...150 psi) -
Process pressure / max. overpressure limit
160 bar (2400 psi)
-
Main wetted parts
316L, Alloy C
-
Material process membrane
316L, AlloyC,
-
Measuring cell
400 mbar...10 bar
(6 psi...150psi)
Field of application
The electronic dp Deltabar FMD72 is a differential pressure system, used to measure the pressure, level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 to +125°C (-40 to +257°F), optional 250°C (480°F)
Measuring range: 400mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Benefits
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
-
Process safety assured with small flush mounted process connections in hygienic applications
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Deltabar FMD71, FMD72
English version - 11/2024
Level measurement with electronic differential pressure HART
EN 18/11/202401/04/202406/10/202126/02/201808/06/2015Language:
English
Version:
18/11/2024
File size:
2.3 MB
File name:
TI01033PEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
Deltabar FMD71, FMD72 Operating Instructions
English version - 02/2018
Electronic differential pressure transmitter for level measurement
EN 26/02/201808/06/201514/04/201415/11/201301/08/2012Language:
English
Version:
26/02/2018
File size:
3.4 MB
File name:
BA01044PEN_0617.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure, temperature
EN 01/06/202606/12/202425/03/202415/09/202328/10/2021Language:
English
Version:
01/06/2026
File size:
2 MB
File name:
TI00426FEN_2726-00.pdf
-
-
-
Technical Information (TI)
TI Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
HARTEN 18/11/202401/04/202406/10/202126/02/201808/06/2015Language:
English
Version:
18/11/2024
File size:
2.3 MB
File name:
TI01033PEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN 26/02/201808/06/201514/04/201415/11/201301/08/2012Language:
English
Version:
26/02/2018
File size:
3.4 MB
File name:
BA01044PEN_0617.pdf
-
-
-
Device Parameter (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN 26/02/201808/06/201514/04/201415/11/201301/08/2012Language:
English
Version:
26/02/2018
File size:
711.1 KB
File name:
GP01013PEN_0617.pdf
-
-
-
Short Instruction (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN 19/05/2021Language:
English
Version:
19/05/2021
File size:
2.3 MB
File name:
KA00615PA2_0108.pdf
-
-
-
Short Instruction (KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S
FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-,
PMP71-, PMP72-, PMP75-EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
264.7 KB
File name:
KA678P-a2_0808.pdf
-
-
-
Short Instruction (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN 26/02/201808/06/201514/04/201423/10/201320/07/2012Language:
English
Version:
26/02/2018
File size:
2 MB
File name:
KA01105PEN_0617.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN 17/05/2021Language:
English
Version:
17/05/2021
File size:
396.6 KB
File name:
KA00610PA2_0312.pdf
-
-
-
Installation Instructions (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN 22/06/2015Language:
English
Version:
22/06/2015
File size:
282.8 KB
File name:
EA01131PA2_0115.pdf
-
-
-
Installation Instructions (EA)
Plug M12 Installation instructions
Deltabar
EN 05/08/2016Language:
English
Version:
05/08/2016
File size:
406.7 KB
File name:
EA01175PA2_0116.pdf
-