Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

TDLAS Gas Analyzer SS2100a

Product picture of: SS2100A ©Endress+Hauser

Extractive Gas Analyzer, TDLAS
0-1000 ppmv H2S, 0-2500 ppmv H2O, and 0-20% CO2 concentration
H2S, H2O or CO2 concentration in natural gas
Field-replaceable electronics and optics
ATEX certified Zone 2
Historical data and spectrum logging
::Proven reliability <(>&<)> real time analysis helps guarantee gas
deliveries
::Highest availability and low maintenance significantly reduces
operational costs
::Comprehensive diagnostic systems enables reliable natural gas
automation

Features and specifications

Back

Details

  • Measuring principle

    TDLAS

  • Product Headline

    An advanced gas analyzer for hydrogen sulfide (H2S) measurement. The SS2100a uses Tunable Laser Diode Absorption Spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.

  • Channels

    1

  • Analyte and Measurement ranges

    H2S (Hydrogen Sulfide): 0-10 to 0-1000 ppmv; 0-5000 ppmv to 0-5%

  • Measured Variables

    Concentration
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 50°C (-4 to 122°F)
    Optional: -10 to 60°C (14 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140-350 kPa (20-50 psig)
    Sample Cell: 800-1200 mbara or 950-1700 mbara (optional)

  • Analyzer Wetted materials

    316L Stainless Steel
    FKM O-Rings
    Glass

  • Power supply

    120 or 240 VAC ±10%, 50-60 Hz; 60W max (with 2 solenoids) - electronics enclosure
    120 or 240 VAC, 50-60 Hz - standard; 100W or 200W max for heated systems - sample cabinet

  • Communication

    Analog Output: Two 4-20mA Isolated, 1200 ohms @ 24 VDC max load (measurement value)
    Analog Input: One 4-20mA Isolated, 1200 ohms @ 24 VDC max load (process pressure)
    Serial: RS232C and Ethernet
    Protocol: Modbus Gould RTU or Daniel RTU or ASCII
    Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active
    Digital Inputs: 2, Flow Alarm, Validation Request

  • Housing materials

    Electronics: Copper-free Aluminum
    Sample System Enclosure: 304 or 316 Stainless Steel

  • Hazardous area approvals

    ATEX Zone 2

  • Degree of protection

    IP66

  • Product safety

    CE

  • Measuring principle

    TDLAS

  • Product Headline

    An advanced gas analyzer for moisture (H2O) measurement. The SS2100a uses Tunable Laser Diode Absorption Spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.

  • Channels

    1

  • Analyte and Measurement ranges

    H2O (Moisture): 0-10 to 0-100 ppmv; 0-50 to 0-5000 ppmv

  • Measured Variables

    Concentration
    Moisture Dew Point
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 50°C (-4 to 122°F)
    Optional: -10 to 60°C (14 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140-350 kPa (20-50 psig)
    Sample Cell: 800-1200 mbara or 950-1700 mbara (optional)

  • Analyzer Wetted materials

    316L Stainless Steel
    FKM O-Rings
    Glass

  • Power supply

    120 or 240 VAC ±10%, 50-60 Hz; 60W max (with 2 solenoids) - electronics enclosure
    120 or 240 VAC, 50-60 Hz - standard; 100W or 200W max for heated systems - sample cabinet

  • Communication

    Analog Output: Two 4-20mA Isolated, 1200 ohms @ 24 VDC max load (measurement value)
    Analog Input: One 4-20mA Isolated, 1200 ohms @ 24 VDC max load (process pressure)
    Serial: RS232C and Ethernet
    Protocol: Modbus Gould RTU or Daniel RTU or ASCII
    Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active
    Digital Inputs: 2, Flow Alarm, Validation Request

  • Housing materials

    Electronics: Copper-free Aluminum
    Sample System Enclosure: 304 or 316 Stainless Steel

  • Hazardous area approvals

    ATEX Zone 2

  • Degree of protection

    IP66

  • Product safety

    CE

  • Measuring principle

    TDLAS

  • Product Headline

    An advanced gas analyzer for carbon dioxide (CO2) measurement. The SS2100a uses Tunable Laser Diode Absorption Spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.

  • Channels

    1

  • Analyte and Measurement ranges

    CO2 (Carbon Dioxide): 0-10 to 0-1000 ppmv; 0-5000 ppmv to 0-5%

  • Measured Variables

    Concentration
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 50°C (-4 to 122°F)
    Optional: -10 to 60°C (14 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140-350 kPa (20-50 psig)
    Sample Cell: 800-1200 mbara or 950-1700 mbara (optional)

  • Analyzer Wetted materials

    316L Stainless Steel
    FKM O-Rings
    Glass

  • Power supply

    120 or 240 VAC ±10%, 50-60 Hz; 60W max (with 2 solenoids) - electronics enclosure
    120 or 240 VAC, 50-60 Hz - standard; 100W or 200W max for heated systems - sample cabinet

  • Communication

    Analog Output: Two 4-20mA Isolated, 1200 ohms @ 24 VDC max load (measurement value)
    Analog Input: One 4-20mA Isolated, 1200 ohms @ 24 VDC max load (process pressure)
    Serial: RS232C and Ethernet
    Protocol: Modbus Gould RTU or Daniel RTU or ASCII
    Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active
    Digital Inputs: 2, Flow Alarm, Validation Request

  • Housing materials

    Electronics: Copper-free Aluminum
    Sample System Enclosure: 304 or 316 Stainless Steel

  • Hazardous area approvals

    ATEX Zone 2

  • Degree of protection

    IP66

  • Product safety

    CE

  • Measuring principle

    TDLAS

  • Product Headline

    An advanced gas analyzer for ammonia (NH3) measurement. The SS2100a uses Tunable Laser Diode Absorption Spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.

  • Channels

    1

  • Analyte and Measurement ranges

    NH3 (Ammonia): 0-5 ppmv

  • Measured Variables

    Concentration
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 50°C (-4 to 122°F)
    Optional: -10 to 60°C (14 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140-350 kPa (20-50 psig)
    Sample Cell: 800-1200 mbara or 950-1700 mbara (optional)

  • Analyzer Wetted materials

    316L Stainless Steel
    FKM O-Rings
    Glass

  • Power supply

    120 or 240 VAC ±10%, 50-60 Hz; 60W max (with 2 solenoids) - electronics enclosure
    120 or 240 VAC, 50-60 Hz - standard; 100W or 200W max for heated systems - sample cabinet

  • Communication

    Analog Output: Two 4-20mA Isolated, 1200 ohms @ 24 VDC max load (measurement value)
    Analog Input: One 4-20mA Isolated, 1200 ohms @ 24 VDC max load (process pressure)
    Serial: RS232C and Ethernet
    Protocol: Modbus Gould RTU or Daniel RTU or ASCII
    Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active
    Digital Inputs: 2, Flow Alarm, Validation Request

  • Housing materials

    Electronics: Copper-free Aluminum
    Sample System Enclosure: 304 or 316 Stainless Steel

  • Hazardous area approvals

    ATEX Zone 2

  • Degree of protection

    IP66

  • Product safety

    CE

  • Measuring principle

    TDLAS

  • Product Headline

    An advanced gas analyzer for acetylene (C2H2) measurement. The SS2100a uses Tunable Laser Diode Absorption Spectroscopy (TDLAS) to determine the concentration of the analyte without coming into physical contact with the stream.

  • Channels

    1

  • Analyte and Measurement ranges

    C2H2 (Acetylene): 0-5; 0-3000 ppmv

  • Measured Variables

    Concentration
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 50°C (-4 to 122°F)
    Optional: -10 to 60°C (14 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140-350 kPa (20-50 psig)
    Sample Cell: 800-1200 mbara or 950-1700 mbara (optional)

  • Analyzer Wetted materials

    316L Stainless Steel
    FKM O-Rings
    Glass

  • Power supply

    120 or 240 VAC ±10%, 50-60 Hz; 60W max (with 2 solenoids) - electronics enclosure
    120 or 240 VAC, 50-60 Hz - standard; 100W or 200W max for heated systems - sample cabinet

  • Communication

    Analog Output: Two 4-20mA Isolated, 1200 ohms @ 24 VDC max load (measurement value)
    Analog Input: One 4-20mA Isolated, 1200 ohms @ 24 VDC max load (process pressure)
    Serial: RS232C and Ethernet
    Protocol: Modbus Gould RTU or Daniel RTU or ASCII
    Digital Outputs: 5, Concentration Alarm, General Fault, Validation Fail, Validation 1 Active, Validation 2 Active
    Digital Inputs: 2, Flow Alarm, Validation Request

  • Housing materials

    Electronics: Copper-free Aluminum
    Sample System Enclosure: 304 or 316 Stainless Steel

  • Hazardous area approvals

    ATEX Zone 2

  • Degree of protection

    IP66

  • Product safety

    CE

Documents / Manuals / Software