Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Raman RXN2 Analyzer

Product picture of: KRXN2B ©Endress+Hauser

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Rxn2 analyzer with embedded technology
· Optical composition analysis based on Raman spectroscopy
· Cal Check <(>&<)> Autocal technologies
· IP20 Enclosure, Temp = +15 to +30C, RH = 20 to 80%, non-condensing
· Input voltage 110-240 VAC, 50-60 Hz, Power (at startup) 400W.
· Robust fiber connectivity
· External independent interlock connectivity 
· Application laboratory to process development

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 70187740

      2017479 - Laser Power Meter

      2017479 - Laser Power Meter

    • Order code 70187741

      2007329 - RXN Probe Adapter NCO

      2007329 - NCO Optic's Adapter for RXN Probehead

    • Order code 70187742

      2012255 - INV LASER, RXN2/4, 785NM

      2012255 - Laser Wavelength - 785nm • >125mW of 785nm laser power delivered to the Probehead • One Year Unlimited Hours Warranty Using standard 1.9m optical fiber

    • Order code 70187743

      2013213 - INV LASER, RXN2/4, 1000NM

      2013213 - Laser Wavelength - 1000nm • >150mW of 1000nm laser power delivered to the Probehead • One Year Unlimited Hours Warranty Using standard 1.9m optical fiber

    • Order code 70187744

      6903934 - IQ GRAMS/AI

      6903934 - GRAMS Predictor Module to use with a GRAMS PLS Model

    • Order code 70187745

      2008155-101 - INT, Female, Non-IOT

      2008155-101 - Interlock Connector Female Adapter (Quantity 1)

    • Order code 70187746

      2008545-1 - PhAT, SC-PhAT, MT, 3mm

      2008545-1 - Sample Compartment (SC) Accessory: • PhAT Probehead Extension Mount Tube (Anodized) • For 3mm PhAT lens

    • Order code 70187747

      2008545-2 - PhAT, SC-PhAT, MT, 4.7mm

      2008545-2 - Sample Compartment (SC) Accessory: • PhAT Probehead Extension Mount Tube (Anodized) • For 4.7mm PhAT lens

    • Order code 70187748

      2008545-3 - PhAT, SC-PhAT, MT, 6mm

      2008545-3 - Sample Compartment (SC) Accessory: • PhAT Probehead Extension Mount Tube (Anodized) • For 6mm PhAT lens

    • Order code 70187749

      2008556-101 - HCA, Adapter, PhAT

      2008556-101 - HCA Adapter for PhAT Probe

    • Order code 70187750

      2009022-101 - RXN3, Internal Fan

      2009022-101 - RamanRxn3 Replacement Part - Fan Assembly Internal

    • Order code 70187751

      2009176-101 - Rxn1, Laser Shutter

      2009176-101 - Internal Laser Shutter Assembly Features: • Universal Injector Compatible • Excludes Control Electronics

    • Order code 70187752

      2009209-101 - PhAT, IO, 316L, 3mm

      2009209-101 - Immersion Tube for PhAT Probehead Features: • SS 316 extension tube (Stepped OD) for 3 mm PhAT System Probehead • Sapphire window • Temperature Range 10-100°C • Ambient Pressure only • Materials of Construction Certificate

    • Order code 70187753

      2009314-101 - PhAT, IO, 316L, 6mm

      2009314-101 - Immersion Tube for PhAT. Features: • SS 316 extension tube (Stepped OD) for 6 mm PhAT System Probehead • Sapphire window • Temperature Range 10-100°C • Ambient Pressure only • Materials of Construction Certificate

    • Order code 70187781

      2010992 - PhAT, MT, 316L, 3mm

      2010992 - Purgeable Mount Tube for 3 mm PhAT Features: • SS 316 mount tube for 3 mm PhAT System / PhAT Probeheads • Pharmaceutical 15 RA (Electropolish) Finish • SS 304 Purge fitting

    • Order code 70187782

      2010993 - PhAT, MT, 316L, 4.7mm

      2010993 - Purgeable Mount Tube for 4.7 mm PhAT Features: • SS 316 mount tube for 3 mm PhAT System / PhAT Probeheads • Pharmaceutical 15 RA (Electropolish) Finish • SS 304 Purge fitting

    • Order code 70187783

      2010994 - PhAT, MT, 316L, 6mm

      2010994 - Purgeable Mount Tube for 6 mm PhAT Features: • SS 316 mount tube for 6 mm PhAT System / PhAT Probeheads • Pharmaceutical 15 RA (Electropolish) Finish • SS 304 Purge fitting

    • Order code 70187784

      2012619 - PhAT, IO, C276, 3mm

      2012619 - Immersion Tube for PhAT. Features: • Alloy C276 25mm OD extension tube for 6mm PhAT System Probehead • Working Distance: approximately 50mm from Window face • Sapphire window • Pharmaceutical 15RA (Electropolish) Finish • Temperature Range 10-100°C • Ambient Pressure only • Materials of Construction Certificate

    • Order code 70187785

      2012724 - HCA, Adapter, BIO

      2012724 - HCA Adapter for 12mm bIO

    • Order code 70187786

      2012900 - WH, Conduit Upgrade

      2012900 - Upgrade Assembly for 1" inch Conduit for new-construction WetHead probes.

    • Order code KLBIO1-

      Raman Bioprocessing Optics

      Raman bioprocessing optic · in situ measurement optic for bioprocessing · Temp (Min/Max): -30 to +150C · Pressure (Max): <(><<)>200 psi · Cleanability: Autoclaveable; CIP/ SIP under standard industry conditions · Easy to Use, Fixed Focus, Sealed design · Optimized for use with RamanRxn probehead · Applications: For use in Laboratory, and Process Development