Minicap FTC262

Product picture of: Minicap FTC262

Point level switch, capacitive.
Rope probe.
Application: powder, bulk solids.
Material sensor: PPS, rope: HD-PE.
:: Active build-up compensation.
:: No set-up required.
:: No moving parts.
:: Simple rope shortening.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive Solid

  • Characteristic / Application

    No calibration on start-up
    Active build-up compensation
    Mechanically robust
    The rope probe can be shortened
    (optimum matching to the measuring point)

  • Specialities

    Rope shortening parts to be supplied by the customer

  • Supply / Communication

    10,8 ... 45V DC, DC-PNP 3-wire
    20 ... 253V AC, or
    20 ... 55V DC, Relay output

  • Ambient temperature

    -40 °C ... 80 °C(-40 °F ... 176 °F)

  • Process temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process pressure absolute / max. overpressure limit

    -1 ... 6 bar(-14.5 ... 90 psi)

  • Main wetted parts

    PPS = Polyphenylene sulphide
    (glass fibre content approx. 40%)

  • Max. tensile strength

    3000 N

  • Process connection

    R 1 1/2
    NPT 1 1/2

  • Sensor length

    min. 500 mm (20"), max 6000 mm (236")

  • Communication

    PNP transistor output
    Relay output (potential-free
    change-over contact / SPDT)

  • Certificates / Approvals

    ATEX , FM, CSA, NEPSI, EAC

  • Options

    Aluminium Housing

  • Application limits

    Solids, grain size max. 30 mm (1.2"),
    DK min 1,5
    Flexural strength 1400 N (at probe tip)

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 20
    • Nr 20 Order code 543201-0000

      Cover F14 PBT, gasket

      O-ring EPDM. Usage: housing Polyester.

    • Nr 20 Order code 943201-1001

      Cover F14 PE, transparent PA

      Sight glass: Polycarbonat PA.

    • Nr 20 Order code 71092705

      Cover F30/31/34 Alu, gasket

      Material: aluminium. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55.

    • Nr 20 Order code 71092707

      Cover F30/31/34 Alu, sight glass, gasket

      Material: aluminium. Sight glass: mineral glass. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55.

    • Nr 20 Order code 52020429

      Sealing EPDM, F30/31/34, T14/15, 5 pcs.

      Consists of: 5x O-ring 75.87x2.62, EPDM, PTFE, FDA. Usage: housing F30/F31/F34, T14/T15.

  • 30