Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Fiber Optic Cable

Product picture of: KFOC1 ©Endress+Hauser

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Fiber Optic Cable for Raman analyzers
. Electro / Optical Cable assembly
. CSA-rated, Indoot/Outdoor cable
. Kevlar Internal Member with PVC Jacket
. Applications: Laboratory <(>&<)> Manufacturing Locations
. Damage Resistance
. Minimum Fiber Bend Radius: 6 inches
. Crushing (N/cm)
. Impact (counts): 1500
. Flexure (cycles): 2000
. Fiber Pulling
. Max Pull Force: 450 lbs
. Minimum Fiber Bend Radius: 6 inches
. Environmental
Temp Range (C): -40 - +80
Humidity: 0% to 100% Non-Submersible