Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Rxn-20

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Rxn-20
· Stainless Steel 316L Construction
· 250 mm Focal Length Removal Lens
· Temp (Min/Max): +10 to +40C
· Pressure (Max): Ambient
· Easy to Use, Robust, Representative, Focus Free, Non-destructive
· Optimized for Solids and Semi-Solids Sampling
· Applications: For use in general purpose areas in Laboratory, Process
Development, or Manufacturing