Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Process connection: PG13.5 Surface finish: Ra 15 with electropolish Adhesive: USP Class VI and ISO 10993 compatible
Raman bIO-Optics are versatile immersion optics used in conjunction with the Rxn-10 probehead and compatible with standard bioreactor ports. The fixed focus design provides long-term measurement stability along with superior signal performance, essential for transferable, high performance Raman-based bioprocess analysis. Available in industry standard lengths, Raman bIO-Optics are ideally suited for both glass and plastic benchtop bioreactor/fermenter applications requiring headplate entry.
From time consuming sample analysis to real-time monitoring of critical parameters in fermentation processes thanks to complete solutions from hardware to development and analytical services.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Process connection: PG13.5 Surface finish: Ra 15 with electropolish Adhesive: USP Class VI and ISO 10993 compatible
Length
120, 220, 320, or 420 mm 4.73, 8.67, 12.60, 16.54 inch
Accessory Optics for the Rxn-10 Probe
Technical Information
English version - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Technical Information
Technical Information (TI)
English version - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 Probe
Operating Instructions
Operating Instruction (BA)
English version - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory Optics for the Rxn-10 Probe
Brief Operating Instructions
Short Instruction (KA)
English version - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (Publication)
English version - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (Publication)
English version - 08/2022
New version available in English
A combined product list of analysis offerings from both Optical Analysis and Liquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Raman technology in bioprocessing - Scalable in situ bioprocess
monitoring enabling advanced process control
Innovation (IN)
English version - 06/2023
New version available in English
An overview brochure about our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for the bioprocessing / biopharmaceutical industry (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system, bio multi optic with bio sleeve, and Raman flow assembly), powered by Kaiser Raman technology.
Raman spectrographic probes - Robust optical measurement
of chemical composition
Innovation (IN)
English version - 10/2021
New version available in English
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.