Specs at a glance
-
Sampling probe compatibility
Raman Rxn-10 (with accessory optics)
Raman Rxn-20 (with accessory optics)
Raman Rxn-40
Raman Rxn-41
Raman Rxn-45
Field of application
Unlike many Raman instruments, Endress+Hauser Raman analyzers are powered by Kaiser Raman technology and utilize calibration protocols to ensure both wavelength and intensity accuracy and precision. The Raman calibration accessory offers an easy-to-use calibration protocol that provides accuracy and repeatability critical for qualitative and quantitative Raman analysis. Used routinely, this protocol facilitates calibration transfer between laboratory instruments and on-line process analyzers.
Routine instrument performance calibration
Cross-scale calibration transfer
Cross-site calibration transfer
Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food & Beverage
Benefits
Robust calibration protocol
Excellent system accuracy
Unparalleled instrument precision
Facilitates easy calibration transfer with minimal technical support required
White Light NIST Traceable
Compatible with Cyclohexane ASTM
Chemical models instrument-independent