Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product photo Raman Calibration Tool front view angled from above

Raman Calibration Tool

Fast, simple, and accurate field tool for intensity calibration of Raman analyzers

KRCT
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Temperature

    Operating: -20 to 50 °C
    Recommended storage: 15 to 25 °C

  • Relative humidity

    Recommended storage: < 10% humidity, non-condensing

  • Unit dimensions (width x height x depth in mm)

    83 x 66

  • Weight (kg)

    054

  • Spectral intensity reference

    NIST SRM glass

  • Spectral intensity output repeatability (at time of certification)

    < ± 2%

  • Long term spectral uncertainty (at any wavelength)

    ± 2.85%

  • Spectral intensity calibration range

    534.5 to 694.0 nm