Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Temperature: probe is non-contact; operating temp: 10 to 50 °C / 50 to 122 °F
The union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high-throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250
Allows high-throughput process development which supports QbD
Provides a more efficient transfer to Biostat STR® for single-use manufacturing
Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite
Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling
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
French version - 03/2023 |
-
Language: |
French |
Version: |
16/03/2023 |
File size: |
776 KB |
File name: |
IN01225CFR.pdf |
System design andspecifications for the Raman Rxn-46 probe
Language: |
English |
Version: |
11/01/2024 |
File size: |
353.8 KB |
File name: |
TI01634CEN_0324.pdf |
System design and specifications for the Raman Rxn-46
calibration and verification kit
Language: |
English |
Version: |
11/01/2024 |
File size: |
400.4 KB |
File name: |
TI01765CEN_0123.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-46 probe
Language: |
English |
Version: |
11/01/2024 |
File size: |
860.2 KB |
File name: |
BA02170CEN_0324.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn-46 calibration and verification kit
Language: |
English |
Version: |
11/01/2024 |
File size: |
928.9 KB |
File name: |
BA02324CEN_0123.pdf |
Quick start guide for the Raman Rxn-46 probe
Language: |
English |
Version: |
11/01/2024 |
File size: |
534.7 KB |
File name: |
KA01550CEN_0324.pdf |
A Q&A about how our Raman spectroscopy analyzer systems
(including the Raman Rxn2 analyzer, Raman Rxn4 analyzer,
and Rxn-46 probe), powered by Kaiser Raman technology, integrates
with the Sartorius BioPAT Spectro platform (Ambr and biostat STR) for
high throughput and single use (SUB) bioprocessingin the
biopharmaceutical life science industry.
Language: |
English |
Version: |
08/12/2021 |
File size: |
943.7 KB |
File name: |
PU01446CEN_0121.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
A combined product list of analysis offerings from both Optical Analysis
and Liquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic
system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66,
Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44,
Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline
transmitter platform, and Memobase software).
Language: |
English |
Version: |
10/08/2022 |
File size: |
782.3 KB |
File name: |
PU01484CEN_0122.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Language: |
English |
Version: |
13/12/2023 |
File size: |
2.1 MB |
File name: |
PU01518CEN_0223.pdf |
An overview brochure about our Raman spectroscopy analyzer
and probe portfolio, powered by Kaiser Raman technology, for
the bioprocessing / biopharmaceutical industry (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic,
Raman single use optic system, bio multi optic with bio sleeve, and
Raman flow assembly), powered by Kaiser Raman technology.
Language: |
English |
Version: |
19/06/2023 |
File size: |
6.8 MB |
File name: |
IN01228CEN_0223.pdf |