Endress+Hauser are committed to the long term support of all our products
We undertake support and service for our products for a period of ten years after notice of product withdrawal (until spareparts are not available any more)
However we reserve us the right to offer alternative solutions including replacement products if deemed more appropriated.
Product status
Product rootQMW43
NameLiquid Analysis
Physical Medium Properties
Liquitrend QMW43
Measuring rangek=0,01: 0.04 to 20 µS/cm k=0,1: 0.10 to 200 µS/cm
Process temperatureThreaded with fixed cable: -20 to 100 °C (-4 to 212 °F) Threaded with plug-in head: -20 to 120 °C (-4 to 248 °F) Sterilization: max. 140 °C (284 °F) for 30 minutes
Process pressure13 bar at 20 °C (188 psi at 68 °F) absolute 2 bar at 120 °C (14 psi at 248 °F) absolute
Measuring rangek=0.01: 0 to 20 µS/cm k= 0.1: 0 to 200 µS/cm
Process temperature-30 to 160 °C (-22 to 320 °F)
Process pressureMax. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber