FLEX selections |
Technical excellence |
Simplicity |
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
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C
(-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar
(-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK
PTFE
316L (for threaded connections)
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...100 bar
Vacuum...1450 psi
Min. density of medium
0.5 g/cm³
(0.4 g/cm³ optional)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C
(-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs
(10 psi ... 58 psi)
Max. measurement distance
Liquids: 3 m (9.8 ft),
Solids: 1.2 m (3.9 ft)
Main wetted parts
PVDF (IP68 / NEMA6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C
(-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs
(10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft),
Solids: 5 m (16 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2 mm + 0.17% of measured distance
Process temperature
-40 °C ... 105 °C
(-40 °F ... 221 °F)
CIP: 30 min: 135 °C
(30 min: 275 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs
(10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft),
Solids: 5 m (16 ft)
Main wetted parts
316L (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C
(-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs
(10 psi ... 58 psi)
Max. measurement distance
Liquids: 20 m (65 ft),
Solids: 10 m (33 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C
(-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs
(10 psi ... 43 psi)
Max. measurement distance
Liquids: 25 m (85 ft),
Solids: 15 m (50 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C
or 150 °C
(-40 °F ... 176 °F
or 302 °F)
Process pressure / max. overpressure limit
0.7 bar...1.5 bar abs
(10 psi...22 psi)
Max. measurement distance
45 m (148 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor
Process temperature
–25...+150°C
(–13...+302°F)
Pressure measuring range
100mbar...40bar
(1.5psi...600psi)
Process pressure / max. overpressure limit
60 bar (900 psi)
Material process membrane
Ceramic
316L, AlloyC
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor
Process temperature
–40...+125°C
(–40 ... +257°F)
Pressure measuring range
400 mbar...10 bar
(6 psi...150 psi)
Process pressure / max. overpressure limit
160 bar (2400 psi)
Main wetted parts
316L, Alloy C
Material process membrane
316L, AlloyC,
Measuring cell
400 mbar...10 bar
(6 psi...150psi)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .