Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Radiometric Expertise

Radiometric expertise

Your first choice for Radiometric Measurement

Dealing with Radiometric measurement points requires a knowledgeable partner. Endress+Hauser has over 47 years’ experience with radiometric level, and density instrumentation. We have the application experience to help you through the full life cycle including sizing, installation, commissioning, operation, service and source disposal.

Benefits

  • Complete sizing and application support

  • 28 technicians trained and authorized to work on fixed nuclear gauges

  • 10 full-time associates fully trained and licensed as Radiation Safety Officers

  • CNSC application support to help you get the required documentation quickly and efficiently

  • Calibration services for level, density or profiling applications

Endress+Hauser Radiometric Equipment

Every application is sized to provide both safety and a dependable measuring point offering long life. Our scintillator technology is highly sensitive and allows the use of lower sized sources. This provides higher safety and allows for backwards integration with decaying sources. All of our Source holders are classified as type A packaging to eliminate the requirement for specialized crating and to ensure safety during transport.

Long-term Measurement Stability

Endress+Hauser temperature compensation and aging compensation set us apart from our competitors. Continuous adjustment of the photomultiplier is done to match the known “Pulse Spectrum” of the detector tube material. This allows for complete stability even with large temperature swings or source decay overtime.

Gamma Modulator

Gamma modulator provides isolation from background radiation that occurs on sites when welds are being X-rayed, other close sources or when dealing with a radiating product. The modulator allows for differentiation of the source radiation from any in the background, while providing the highest degree of availability and reliability in radiometric instrumentation.

Please use the form below for more information:

Downloads

    EHgammaPI13.pdf

    EHgammaPIfr13.pdf