Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

MODBUS Technology Training

A hands-on based course, recognized in all industries

Simple and robust, Modbus has become a standard communication protocol, and it is now a commonly available means of connecting industrial electronic devices. It enables communication among many devices connected to the same network, for example a system that measures flow and communicates the results to a computer. Modbus is also often used to connect a supervisory computer with a remote terminal unit (RTU) in supervisory control and data acquisition (SCADA) systems.

Date
03.03.2022
Horaires
02:30 AM - 11:00 AM EST
Langue proposée
Allemand
Participants max.
8
Coût en monnaie locale
350 CHF

Informations complémentaires

Who should attend?

  • Technicians/Maintenance Technicians

  • Service/Support Specialists

  • Supervisors

  • Programmers/Device Configurators

  • Engineers

MODBUS Training ©Endress+Hauser

Contact