Optical analysis
Comprehensive lab and process optical analysis systems for solids, liquids, slurries, particles and gases
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
New
Compare
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
Measured variables
NO, NO2, NH3, SO2
Process temperature
≤ +550 °C
Ambient temperature range
–20 °C ... +55 °C Temperature change maximum ±10 °C/h
Hazardous area approvals
IECEx: Ex pzc op is [ia] IIC T3 Gc ATEX: II 3G Ex pzc op is [ia] IIC T3 Gc
Measuring principle
TDLAS
Analyte and measurement ranges
H2S (Hydrogen sulfide): 0 to 10 ppmv 0 to 500 ppmv other ranges by request
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1 PESO / KTL / JPNEx Zone 1 INMETRO Zone 1 CNEx Zone 1 CSA Class I, Division 1 CSA Class I, Zone 1
Laser wavelength
Starter: 785 nm Base Model: 532 nm, 785 nm, 1000 nm Hybrid: 785 nm
Spectral coverage
Starter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
Measured variables
Dust concentration (after gravimetric comparison measurement), gas velocity, gas pressure, gas temperature
Process temperature
–20 °C ... +200 °C
Process pressure
–70 hPa ... 10 hPa
Supported products
FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF, DUSTHUNTER SB100, DUSTHUNTER SP100, FLOWSIC100, MARSIC300, VICOTEC410, GMS800 (DEFOR + OXOR)
Data output
Monitoring Box frontend Alerts in the dashboard Notifications via email Data export (CSV) Data integration into foreign systems (API)
Hosting
Off-premise: https://monitoringbox.endress.com Industrial PC, other solutions on request
Contract type
SaaS (Software as a Service)
Process temperature
-40 °C ... +220 °C
Measuring range
Scattered light intensity: 0 ... 7.5 mg/m3 / 0 ... 3,000 mg/m3 Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 mg/m3)
Conformities
TÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variables
CO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range
0 °C ... +50 °C Type approved up to 45 °C
Conformities
MARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
Measured variables
CH4, CO, CO2, Corg, HCl, H2O, NH3, NO, NO2, N2O, O2, SO2
Ambient temperature range
+5 °C ... +50 °C
Process temperature
≤ +550 °C
Measuring range
More than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Do you need help selecting your optical analysis system?
We support you in selecting and configuring best-fit products for your measuring tasks and applications.
About optical analysis for solids, liquids, slurries, particles, and gases
Endress+Hauser has made significant investments in our customers’ futures by offering a comprehensive portfolio of atomic and molecular analysis tools for laboratory, process, and emissions monitoring. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality and emission in real time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy, NIR, IR, UV/Vis, and atomic absorption.
Process transparency: Data from optical analysis provides transparency in processes, allowing for better decision-makingReal-time measurement: Measurements in seconds or minutes enable users to minimize downtime and control operational costs in industrial processesQuality and reliability: Optical analysis systems help customers optimize key industrial processes and reliably monitor product qualityNon-invasive, hands-free measurement: Inline optical analysis enables safe, efficient, and non-destructive measurement without sample prep or handling High plant availability: High plant availability is achieved through the installation of easy-to-operate and maintain optical systemsCompliance: To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations
Frequently asked questions
What is optical analysis?
Optical analysis studies how light interacts with matter to identify and quantify chemical compositions. It involves examining the behavior of electromagnetic radiation—particularly in the ultraviolet, visible, and infrared regions of the spectrum—as it is absorbed, emitted, scattered, or transmitted by materials. This type of optical analysis is fundamental in fields such as spectroscopy, imaging, and microscopy, where understanding the properties of light and its interaction with matter reveals critical information about molecular structure, composition, and dynamics. To fully grasp how optical analysis works, it is important to understand the nature of electromagnetic radiation and how it interacts with matter.
What is electromagnetic radiation?
The electromagnetic spectrum represents the full range of all frequencies or wavelengths of electromagnetic radiation. Electromagnetic radiation is classified by wavelength into radio waves, microwaves, infrared, visible light, ultraviolet, X-rays, and gamma rays. Electromagnetic radiation can be expressed in terms of energy, wavelength, or frequency. The behavior of electromagnetic radiation depends on its wavelength. Electromagnetic radiation has both wave and particle properties. A charge at rest produces an electric field and a moving charge generates both electric and magnetic fields. Accelerated charges emit electromagnetic radiation.
How does electromagnetic radiation interact with matter?
The interaction of electromagnetic radiation with matter can involve absorption, emission, or scattering of radiation. The magnitude of interaction between electromagnetic radiation and matter depends on the size of the molecular dipole moment. Different regions of the light spectrum are used to understand various molecular or atomic properties.
What is spectroscopy?
Spectroscopy is the study of the interaction of electromagnetic radiation with matter involving absorption, emission, or scattering of radiation. It has been an essential tool for understanding atomic or molecular composition and structure.
What are spectroscopy techniques and/or measuring methods for chemical analysis?
Since 2012, Endress+Hauser has invested in technologies for inline or laboratory optical analysis, gas monitoring, and laboratory automation, including the acquisitions of SpectraSensors, Kaiser Optical Systems, Analytik Jena , and Blue Ocean Nova AG, as well as a strategic partnership with SICK AG . Within this expanded analysis portfolio, we offer a full range of spectroscopy tools. We use spectroscopy, an optical analysis technique, to understand atomic or molecular composition because of its specificity, ease-of-use, and ability to provide insight into a product or process. Spectroscopic techniques in chemical analysis use light to probe the composition, structure, or concentration of substances. Spectroscopy techniques provided by Endress+Hauser include:
Raman spectroscopy – Detects molecular vibrations by analyzing scattered laser light, useful for identifying chemical bonds and structures.Tunable diode laser absorption spectroscopy (TDLAS) – Uses laser light tuned to specific wavelengths to measure gas concentrations with high sensitivity.Quenched fluorescence (QF) – Measures light emitted by excited molecules; quenched fluorescence tracks changes in luminescence intensity and decay to detect analytes like oxygen.UV-Vis-NIR spectrophotometry – Measures reflectance, absorbance, and transmittance across ultraviolet, visible, and near-infrared wavelengths. Infrared (IR) spectroscopy – Analyzes absorption of IR light to identify functional groups and molecular structures. Atomic emission and absorption spectroscopy – Measures light emitted or absorbed by atoms to determine elemental composition.
These optical analysis techniques rely on the interaction of electromagnetic radiation with matter, making them powerful tools for both qualitative and quantitative chemical analysis.
What is Raman spectroscopy?
Raman spectroscopy is a powerful molecular spectroscopy technique that analyzes the vibrational modes of compounds and provides molecular fingerprint identification of materials through spectral analysis. It typically uses visible or near-infrared laser light as the source of electromagnetic radiation. The method measures the inelastic scattering of photons, known as Raman scattering, which occurs when light interacts with molecular vibrations. Unlike absorption-based techniques, Raman spectroscopy is based on scattering of light and does not require a defined path length. It is sensitive to changes in the polarizability of the electron cloud during light interaction, making it ideal for measuring symmetric bond vibrations. Like other molecular spectroscopy techniques, Raman spectroscopy is used to identify chemical composition and molecular structure. However, it offers important advantages, including its high specificity and ability to measure in aqueous samples. An aspect of Raman spectroscopy that is advantageous in a process setting is its ability to scale a quantitative analytical model from R&D to manufacturing with minimal scale-specific data.
What is ultraviolet-visible spectroscopy (UV/Vis)?
UV/Vis is an analytical technique that measures the absorption of ultraviolet and visible light by a substance. It operates within the wavelength range of approximately 200–800 nm and is commonly used to determine concentration, chemical structure, and purity of samples. UV/Vis analysis is widely applied in pharmaceuticals, environmental testing, and chemical research for fast, reliable results.
What is near infrared (NIR)?
Near-infrared (NIR) refers to the region of the electromagnetic spectrum with wavelengths ranging from approximately 780 nm to 2500 nm. NIR spectroscopy is widely used in optical analysis to identify chemical compositions, monitor material properties, and perform non-destructive testing. It is especially valuable in industries like hydrocarbon processing, pharmaceuticals, agriculture, and food processing for rapid, accurate analysis without sample preparation.
What is absorption spectroscopy?
Absorption spectroscopy measures the absorption of specific wavelengths of electromagnetic radiation by atoms or molecules in a sample. Absorption occurs due to the selective removal of certain frequencies by matter, revealing valuable information about the sample’s composition and concentration.
What is tunable diode laser absorption spectroscopy (TDLAS)?
TDLAS is a form of infrared spectroscopy that analyzes absorption related to changes in dipole moments of molecules during vibrational transitions. It uses infrared or near-infrared laser light tuned to a gas’s unique absorption lines to measure the concentration of specific analytes with high precision. The technique is governed by the Beer-Lambert Law , which relate the amount of light absorbed to the properties of the absorbing material. By applying Beer-Lambert Law, TDLAS quantifies how much light is absorbed at specific wavelengths, enabling accurate measurement of trace gases.
What is quenched fluorescence (QF)?
Quenched fluorescence (QF), also known as fluorescence quenching, is an optical technique that measures how the fluorescence of a molecule is reduced or "quenched” by oxygen. Fluorescence refers to the luminescence of light by an excited molecule almost immediately after it absorbs light. This method typically uses ultraviolet (UV) or visible light as the source of electromagnetic radiation. The technique involves the excitation and emission of light by fluorescent molecules, and the degree of quenching provides valuable information about the presence or concentration of specific analytes, such as oxygen.
Show more
Show less
Related content
News, events and more...
Quality & Compliance
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Products
Reliable H2 S measurement to improve gas quality, process control, and asset integrity in the Oil & Gas industry.
Related topics
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
/
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all