Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Water distribution

Explore measurement points and instrument selection across the water distribution process

F F F T P A Cond F P L LS T LS F P A TOC A TOC C - 水ディストリビューション WFI タンク WFI 水 熱交換器 蒸気 WFI ユーザー3 WFI ユーザー2 WFI ユーザー1 復水 回収ライン C - Wasserverteilung WFI Tank WFI Zulauf Wärmetauscher Dampf WFI Ver-braucher 3 WFI Ver-braucher 2 WFI Ver-braucher 1 Kondensat Rücklauf C - Water distribution WFI tank WFI water Heat exchanger Steam WFI User 3 WFI User 2 WFI User 1 Condensate return
Point of use
Point of use
Point of use
Loop temperature
Loop flow line pressure
Water loop conductivity
Inlet loop
Water tank pressure
Water tank level measurement
Water tank maximum level detection
Water tank temperature
Water tank minimum level detection
Return loop
Loop return flow pressure
C1-14 - Analysis
B1-13 Analysis
Measuring point Product Alternatives
Flow measurement in: Point of use

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Point of use

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Point of use

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Temperature measurement in: Loop temperature

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Installation in thermowell
  • Easy calibration
  • Long-term stability
  • Linearity over the measurement range

Technical requirements:

  • Measuring task: Thermometer
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. sanitization temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Loop flow line pressure

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

warning sign Not available
Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Fast temperature compensation after santization

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. sanitization temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Water loop conductivity

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability (CIP/SIP), no dead legs
  • Design according to ISPE "Water and Steam Systems"
  • USP <645> functionality
  • Low range, non-temperature-compensated

Technical requirements:

  • Measuring task: Conductivity
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Inlet loop

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Water tank pressure

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

warning sign Not available
Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Fast temperature compensation after santization

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. sanitization temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Water tank level measurement

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • No interaction with sprayball operation

Technical requirements:

  • Measuring task: Continuous / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Water tank maximum level detection

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Fast temperature compensation after santization
  • High reliability
  • Safety Integrity Level (optional)

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Temperature measurement in: Water tank temperature

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Installation in thermowell
  • Easy calibration
  • Long-term stability
  • Linearity over the measurement range

Technical requirements:

  • Measuring task: Thermometer
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. sanitization temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Water tank minimum level detection

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Fast temperature compensation after santization
  • High reliability
  • Safety Integrity Level (optional)

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Return loop

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Loop return flow pressure

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

warning sign Not available
Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • Design according to ISPE "Water and Steam Systems"
  • Fast temperature compensation after santization

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. sanitization temperature: 80°C (176°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: C1-14 - Analysis

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

General Requirements:

    Technical requirements:

      Analysis measurement in: B1-13 Analysis

      Endress+Hauser offers a suite of analytical instruments ideal for this stage.

      General Requirements:

        Technical requirements:

          Industrial workers inspecting instrumentation and piping in a process plant control area.

          Key instrumentation challenges in the water distribution process

          Pharmaceutical water distribution systems for Purified Water (PW) and Water for Injection (WFI) operate under stringent GMP and ASME-BPE requirements, where instrumentation must ensure continuous control of critical process parameters while preserving hygienic design and microbiological integrity. Unlike conventional utility water systems, instrumentation is expected to deliver highly accurate measurements at ultra-low conductivity levels, support validated operation, withstand CIP/SIP cycles, and provide traceable data for regulatory compliance.

          • Microbial control: Preventing biofilm formation and detecting conditions that promote microbial growth.
          • Water quality monitoring: Reliable measurement of conductivity, TOC, and other critical quality attributes.
          • Flow and circulation assurance: Maintaining validated flow velocities and eliminating stagnant zones.
          • Hygienic sensor integration: Installing instruments without dead legs while ensuring CIP/SIP compatibility.
          • Data integrity and compliance: Ensuring calibration traceability, audit-ready data, and GMP compliance.
          Portfolio highlights

          Explore our innovations for your water purification process

          /
          FAQ

          Frequent questions about the water distribution process