The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

E-direct Shop

E-direct complements our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Proline Promag and Promass 100

The flow specialists in a compact design

As process monitoring is becoming more demanding, the need to maximize product quality with inline measurement is steadily increasing. The New Proline 100 flowmeters provide reliable, accurate flow measurement solutions for a wide range of industry specific applications. This unique concept is perfectly suited to increase plant availability, reduce cost of ownership and maximize safety over the entire plant life cycle.

Benefits

  • Compact design without limitation of functionality

  • Seamless integration into process control and asset management systems via HART, PROFIBUS DP, Modbus RS485 or EtherNet/IP

  • Integrated web server for time-saving local operation without additional hardware or software

  • Proven in real-world applications and with outstanding long-term stability

  • Self-monitoring diagnostics clearly identifies issues and advises remedy action to be taken

  • With integrated Heartbeat Technology™ device verification is possible at any time

Promass Coriolis flow measurement

As a multivariable flowmeter, the Promass 100 reduces the number of measuring points required as a single device can simultaneously measurement of mass flow, volume flow, density, concentration, temperature and viscosity, with the highest measurement accuracy and performance.

Promag Electromagnetic flow measurement

This measurement method can be used to measure electrically conductive liquids with a minimum conductivity of 5 μS/cm or higher. Its unique robust compact design and tried-and-tested measurement technology also reduces the number of measuring points it provides integrated conductivity and temperature measurement (Promag H) from one device.

Learn more about the Promag P 100 and Promag H 100

Learn more about the Promass I 100 and Promass F 100

Contact

Endress+Hauser Canada Ltd
1075 Sutton Drive Burlington , Ontario L7L 5Z8 , Canada
Tel.: +1-905-681-9292
Tel.: +1-800-668-3199
Fax: +1-905-681-9444
Send email www.ca.endress.com