Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Waterpilot FMX11 the level probe for freshwater applications

Hydrostatic level measurement is particularly simple to install and maintain

With its Waterpilot FMX11, Endress+Hauser is building on the proven benefits of hydrostatic level measurement of freshwater sources in the environmental industry. Hydrostatic level measurement is particularly simple to install and maintain. The FMX11 offers simplicity of specification, purchase and installation as well as high accuracy (up to ±0.35%) and reliability at an attractive price point. Its robust construction assures a long-service life.

Waterpilot FMX11 is the hydrostatic level probe of choice for freshwater applications ©Endress+Hauser