What if level measurement control could be this simple?
FlexView FMA90 is a versatile visualization and control unit that complements radar, ultrasonic and hydrostatic level sensors. Available in field, DIN rail and panel housing variants, it connects up to two sensors simultaneously and supports different measurement principles to simplify your measurement setup while maximizing flexibility across your plant. Learn more about FlexView FMA90 and its compatible level sensors:
FlexView FMA90 simplifies your daily work by reducing complexity from installation to operation. The control unit enables fast commissioning with guided setup sequences and automatic sensor detection, while the color touch display ensures intuitive operation.
Flexible to deploy
The control unit supports multiple measurement principles and connects up to two level sensors. Combined with flexible installation options, this allows you to adapt your measurement and control setup efficiently to your application.
Secure to operate
FlexView FMA90 ensures secure operation by meeting relevant industry and cybersecurity standards. Integrated data logging and event logging, as well as secure communication support compliance with legal requirements.
Water and wastewater industry
Simplicity for water and wastewater applications
Designed for water and wastewater applications, FlexView FMA90 combines reliable measurement, intuitive visualization and enhanced control. Combined with Micropilot FMR20B radar sensor or Waterpilot FMX21 hydrostatic level probe, it provides accurate level and flow measurement while enabling control functions via integrated switching outputs. From open-channel flow measurement and stormwater basin monitoring to rake and pump control, it supports simple and efficient system operation.
For mining, minerals and metals applications, FlexView FMA90 provides clear visibility of material storage levels and process conditions across crushers, conveyor belts, silos, bunkers and stockpiles. Combined with Micropilot FMR20B or Micropilot FMR30B radar sensors, it supports reliable level monitoring, visualization and alarm generation. Integrated switching outputs enable automatic control actions, even in dusty and dynamic environments.
Clear level visibility for outdoor bunkers and stockpiles
/
“I really appreciate how easy the solution is to replace and the reliable measurement stability in our gravel silos. For our employees, interpretation of measurement results is now very simple.”
Dr. Madeleine Weber, Managing Director, Tiefensteiner Granitwerk GmbH
FlexView FMA90 offers flexible compatibility with a wide range of Endress+Hauser and universal 4-20 mA or HART radar, ultrasonic and hydrostatic level sensors, simplifying visualization, monitoring and control of measurement data. This allows you to tailor your measurement setup to your specific application requirements. Explore the control unit and compatible level sensors:
All the advantages of our new Micropilot FMR10B, FMR20B and FMR30B for Water, Wastewater & Waste, Mining, Minerals and Metals and utilities across all industries.
FlexView FMA90 Innovation brochure
Innovation brochure - FlexView FMA90 enhances your sensors and brings every insight into clear view for water, wastewater and bulk solid applications.
Radar level measurement
Radar level measurement offers reliable non-contact, maintenance-free measurement in liquids and bulk solids. Micropilot sensor is a safe solution even under extreme process conditions.
Hydrostatic level measurement
Hydrostatic level measurement with pressure transmitters for liquid applications. Deltapilot or Waterpilot devices with Contite measuring cell are unaffected by possible foam formation.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .