Specs at a glance
-
Accuracy
+/- 2mm + 0.17% of measured distance
Field of application
Prosonic FMU95 separated version with field housing or top hat rail housing for control cabinet instrumentation are suited for continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk solids.
Continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk materials with up to 5 or 10 ultrasonic sensors.
Measuring range up to 45m (148ft) (depending on sensor and material measured)
Calculation of average values or sums
Benefits
Simple, menu-guided operation with 6-line plain text display, 15 languages selectable
Envelope curves on the display for quick and simple diagnosis
Easy operation, diagnosis and measuring point documentation with the supplied "FieldCare" operating program
Time-of-Flight correction via integrated or external temperature sensors
Linearization (up to 32 points, freely configurable)
System integration via PROFIBUS DP with up to 20 measured values
Automatic detection of the sensors FDU9x
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure, temperature
EN 01/06/202606/12/202425/03/202415/09/202328/10/2021Language:
English
Version:
01/06/2026
File size:
2 MB
File name:
TI00426FEN_2726-00.pdf
-
-
-
Technical Information (TI)
TI Prosonic S FMU95
Ultrasonic measuring technology
EN 28/04/202524/08/202012/08/201622/03/201302/04/2012Language:
English
Version:
28/04/2025
File size:
1 MB
File name:
TI00398FEN_2025-00.pdf
-
-
-
Operating Instruction (BA)
Prosonic S FMU95
Transmitter for 5 or 10 ultrasonic sensors
EN 02/04/201208/09/200905/05/200702/03/2007Language:
English
Version:
02/04/2012
File size:
1.3 MB
File name:
BA00345FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Prosonic S FMU95
Slot Index lists for PROFIBUS DP
EN 02/04/201221/05/2007Language:
English
Version:
02/04/2012
File size:
1.2 MB
File name:
BA00346FEN_1312.pdf
-
-
-
Operating Instruction (BA)
BA Prosonic S FMU95 PROFIBUS DP
Ultrasonic measuring technology
Level measurement
5 or 10 sensorsEN 28/04/202531/05/202117/08/202002/04/201208/09/2009Language:
English
Version:
28/04/2025
File size:
2.8 MB
File name:
BA00344FEN_1725-00.pdf
-
-
-
Device Parameter (GP)
Prosonic S FMU95
Level measurement
EN 31/08/2020Language:
English
Version:
31/08/2020
File size:
803 KB
File name:
GP01152FEN_0120.pdf
-
-
-
Short Instruction (KA)
Exchange of DIN rail housing for Prosonic S FMU90, FMU95
Exchange of DIN rail housing for Prosonic S FMU90, FMU95
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
751.7 KB
File name:
KA00644FA2_0507.pdf
-
-
-
Short Instruction (KA)
Adapter plate for Prosonic S FMU90/FMU95
Mounting Instructions
EN 07/01/2008Language:
English
Version:
07/01/2008
File size:
145.3 KB
File name:
KA256FA2_0905.pdf
-
-
-
Short Instruction (KA)
Mounting plate for Prosonic S FMU90, FMU95 with field housing
Mounting plate for Prosonic S FMU90, FMU95 with field housing
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
321 KB
File name:
KA00646FA2_0507.pdf
-
-
-
Short Instruction (KA)
KA Prosonic S FMU95 PROFIBUS DP
Ultrasonic measuring technology
Level measurement
5 or 10 sensorsEN 28/04/202515/02/201728/06/201608/09/2011Language:
English
Version:
28/04/2025
File size:
1.2 MB
File name:
KA01069FEN_0725-00.pdf
-