Specs at a glance
-
Process temperature
–50°C...+150°C
(–58°F...+300°F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
(580 psi) -
Min. density of medium
Density from 0.4 g/cm3
(0.4 SGU)
Field of application
Liquiphant FTL85 is a coated point level switch for use in hazardous areas with all international certificates. FailSafe overfill protection in applications with functional safety up to SIL3 with one device. With high corrosion-resistant coating made of enamel, ECTFE and various PFA materials. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
Point level switch for liquids up to SIL3.
Process connections: Threads and flanges
Temperature: -50 to +150°C (-76 to +300°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Sensor length: Extension pipe up to 3m (9.8ft)
Sensor material: Enamel, ECTFE and various PFA materials
International explosion protection certificates, overfill protection WHG, SIL
Benefits
Use in safety systems requiring functional safety to SIL3 in accordance with IEC 61508 Ed.2.0/ IEC 61511-1/ISA 84-1 and DIN EN ISO 13849
Proof test: proof testing interval up to 12 years, Slave devices tested at the press of a button
Permanent self-monitoring/internal redundancy
4-20mA interface (acc. to NAMUR NE 06/NE 43): easy integration via the switching unit (Nivotester FailSafe FTL825) with a two-channel output (safety contacts) and locking function or direct integration into a safety PLC
No adjustment: quick, low-cost startup
No mechanically moving parts: no maintenance, no wear, long operating life
Monitoring of fork for damage, corrosion, buildup and mechanical blocking
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiphant FailSafe FTL80, FTL81, FTL85 Technical Information
English version - 06/2013
Vibronic Point level switch for liquids
EN 04/06/201316/07/2012Language:
English
Version:
04/06/2013
File size:
678.4 KB
File name:
TI01026FEN_0213.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FailSafe FTL85
Vibronic
EN 12/01/2026Language:
English
Version:
12/01/2026
File size:
1 MB
File name:
TI01881FEN_0126-00.pdf
-
-
-
Technical Information (TI)
Liquiphant FailSafe FTL80, FTL81, FTL85 Technical Information
Vibronic
Point level switch for liquidsEN 04/06/201316/07/2012Language:
English
Version:
04/06/2013
File size:
678.4 KB
File name:
TI01026FEN_0213.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FailSafe FTL85
Vibronic
EN 12/01/2026Language:
English
Version:
12/01/2026
File size:
1.4 MB
File name:
BA02597FEN_0126-00.pdf
-
-
-
Operating Instruction (BA)
Liquiphant FailSafe FTL80, FTL81, FTL85 Operating Instructions
Vibronic
Point level switch for liquidsEN 04/06/201316/07/2012Language:
English
Version:
04/06/2013
File size:
768.4 KB
File name:
BA01037FEN_0213.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FailSafe FTL85
Vibronic
EN 12/01/202612/02/2025Language:
English
Version:
12/01/2026
File size:
920.6 KB
File name:
KA01749FEN_0226-00.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 terminal compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 24/02/202215/08/201409/08/2012Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
-
-
-
Installation Instructions (EA)
Cover for housing T13 electronic compartment Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
164.3 KB
File name:
EA01048FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F13 Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201409/08/2012Language:
English
Version:
11/08/2014
File size:
134.4 KB
File name:
EA01046FA2_0214.pdf
-
-
-
Installation Instructions (EA)
Diagnostics plug Installation instruction
Liquiphant M/S/FailSafe, Soliphant T/M
EN 24/04/201511/10/2012Language:
English
Version:
24/04/2015
File size:
71.5 KB
File name:
EA01063FA2_0215.pdf
-
-
-
Installation Instructions (EA)
Cover for housing F27 Installation instruction
Liquihant M/S, Soliphant M, Liquicap M, Solicap M/S
EN 11/08/201416/01/201409/08/2012Language:
English
Version:
11/08/2014
File size:
136.4 KB
File name:
EA01047FA2_0314.pdf
-