Boost reliability of your natural gas liquefaction processes
Minimize unforeseen shutdown and downtime of gas processing and liquefaction process trains
Liquefied natural gas (LNG) is natural gas that has been cooled to −162 °C (−260 °F). Converting natural gas to a liquid in a liquefaction plant typically involves four main processes: pretreatment, acid gas removal and dehydration, fractionation to remove heavy hydrocarbons, and liquefaction. Each of these LNG processing operations requires precise, reliable process control to ensure the continuous uninterrupted operation needed for on-time loading and shipment of liquefied natural gas.
> 200 000 USD
tel est le coût potentiel d'un arrêt de 2 jours du tamis moléculaire dans une installation de gaz naturel. Dans le cas d'une installation de GNL, selon la capacité, ce montant pourrait atteindre plus d'un million de dollars.
How we can help
We partner with you to select the right field instrumentation for critical measurements and reliable process control of your LNG processing operations from gas pretreatment to liquefaction. This includes highly accurate flow measurement for entrained gas and low flow applications, monitoring to ensure the removal of contaminants to trace levels from gas processed for liquefied natural gas; reliable temperature sensors, and smart field devices that ensure high system availability.
Coriolis technology offering multivariable measurement with optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology)
Multivariable vortex flow meter with excellent measuring accuracy at low flow rates
Ensure gas meets specifications for LNG cryogenic liquefaction: Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers provide fast, accurate on-line measurement of water (H2O) and carbon dioxide (CO2) in amine treatment units
Highest plant availability and safety with reliable temperature sensor technology
Heartbeat Technology: diagnostics, verification and monitoring functions ensure high system availability and safety with minimal effort
Applications
Precision flow measurement for entrained gas applications
Cryogenic flow applications in an LNG liquefaction plant bring measurement challenges due to two-phase flow conditions. Variations in temperature and pressure drop result in vaporization and entrained gas that cause under- or over-read, or stops the measurement altogether.
Notre expertise dans le domaine
Our innovative Coriolis mass flowmeters offer a unique solution for entrained gas applications. Patented multi-frequency technology ensures reliable and continuous measurement, real time data and high availability.
High precision measurement of density, mass and volume flow even in the presence of entrained gas
LNG Custody transfer approvals OIML R117 and MI-005
No maintenance and compact design enabling installation flexibility
Heartbeat technology enables inline verification without process interruption
Improved low flow measurement with Vortex flowmeters
Vortex flowmeters have become the workhorse in LNG plants for both liquid and gas applications but most vortex flowmeters lose signal at low flows and measure inaccurately below a Reynolds number of 20,000.
Notre expertise dans le domaine
We help to overcome these challenges and more. Endress+Hauser’s Vortex flow meter is an excellent choice because of its low flow performance, robustness against temperature shock and vibration, and multivariable (pressure & temperature) options. For gases, liquids and steam.
Improved signal processing leads to optimum turndown: starts measuring 16% lower in Reynolds than any other vortex flowmeter in the market and versions with integrated two-line size reduction measure 76% lower
Most linear vortex body with flat accuracy down to Reynolds no 10,000
PremiumCal guarantees excellent measuring accuracy +/- 0.65% (liquids) / +/- 0.9% (gas) enabling highest availability of your LNG plant at low flow rates
Precise temperature measurement plays a vital role in gas processing facilities. Temperature differences more than the stipulated limits between the natural gas and amine / glycol entering the contactor in gas sweetening and dehydration units results in gas condensation, foaming and losses. Also, reliable monitoring of temperature across the heat exchanger walls is required to detect fouling.
On-line monitoring of H2S and CO2 in gas sweetening
Gas sweetening processes remove acid gases (H2S and CO2) from sour gas to meet specifications for cryogenic liquefaction. Measuring H2S and CO2 concentrations in sour gas at the inlet and sweet gas at the outlet of amine treatments units is important for control and optimization of the treatment process to ensure the quality of LNG feed gas and prevent potential damage to plant equipment during liquefaction.
Notre expertise dans le domaine
Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers are proven to be highly effective in these critical measurements.
Exceptionally fast response to H2S and CO2 concentration changes, an important performance characteristic for control of amine treatment units
Patented Differential Spectroscopy technique measures H2S at low ppm levels
Low maintenance and OPEX costs, as no cylinders of carrier and combustion gases, or lead acetate tape are required to perform measurements
Non-contact laser measurement avoids fouling and corrosion for reliable long-term operation of your LNG plant
The Oil & Gas industry operates in tough environments. You're looking for better visibility into the condition of your process equipment to avoid costly unscheduled maintenance and downtime, reduce maintenance costs, and increase system availability.
Notre expertise dans le domaine
A range of our intelligent field devices feature Heartbeat Technology that increases plant availability and ensures high process safety with its unique integrated diagnostics, verification and monitoring capabilities.
Permanent instrument self-diagnosis provides an ongoing health check of your devices and processes, and in the event of an issue you get clear guidance on what to do
Verify anytime, anywhere, without process interruption, that your devices are functioning properly
Heartbeat’s monitoring function provides detailed instrument and process data permitting trend analysis, making predictive maintenance possible
Netilion, our IIoT ecosystem and portfolio of intelligent apps, builds upon Heartbeat data to give you even greater insight and benefits
Our instruments provide the measurement accuracy and enhanced process control you need to ensure continuous uninterrupted operation of your natural gas liquefaction processes. Field instrumentation with state-of-the-art technologies reduces startup time, avoids unforeseen shutdowns and ensures the highest plant availability. Intelligent field devices with advanced diagnostic, verification and monitoring functionalities offer the information you need to make the right maintenance decisions.
>30 million
field instruments installed worldwide
>800,000
Coriolis flowmeters successfully installed across a wide range of industries
>40 countries
have Endress+Hauser Sales and Service Centers. Our global service force of over 1000 experts are available worldwide to service and optimize your natural gas liquefaction processes
Parcourez notre gamme de produits !
Analyse
Analyse
L'eau, les boissons, les produits laitiers, les produits chimiques ou pharmaceutiques doivent être analysés tous les jours. Choisissez l'appareil le mieux adapté aux besoins de votre process parmi notre gamme complète de produits.
Débitmètre
Débitmètre
L'eau, le gaz naturel, la vapeur, l'huile minérale et les produits chimiques sont quelques-uns des fluides qui doivent être mesurés jour après jour. Sélectionnez le débitmètre le mieux adapté aux besoins de votre process.
Niveau
Niveau
Mesure de niveau continue et détection de niveau sur les liquides et les solides en vrac
Pression
Pression
Instruments de mesure performants pour la pression de process, la pression différentielle, le niveau et le débit.
Logiciels
Logiciels
En plus de toutes les technologies de mesure et de système, nous vous proposons également des logiciels pour toutes les industries, qui permettent d'exploiter pleinement le potentiel de vos process.
Composants système
Composants système
Applicator
Mesure de température
Mesure de température
Capteurs de température et transmetteurs pour l'industrie de process
Contenus associés
Disponibilité
Assurez la maintenance prédictive dans l'industrie pétrolière et gazière
Assurez la maintenance prédictive dans l'industrie pétrolière et gazière en mettant à profit vos données d'instrumentation de terrain pour réduire les temps d'arrêt non planifiés, augmenter la disponibilité et réduire vos coûts de maintenance.
Maximisez l'efficacité de vos processus de gaz naturel
Optimisez votre productivité dans les installations de traitement du gaz naturel, de liquéfaction et de GNL avec des solutions de mesure Endress+Hauser.
Obtenez les compétences et le savoir-faire supplémentaires dont vous avez besoin pour améliorer la sécurité et les performances de votre installation
Industrie agroalimentaire : confiance en la qualité
Industrie agroalimentaire : confiance en la qualité
Votre partenaire pour répondre aux réglementations mondiales en matière d'hygiène, garantir une qualité constante des produits et la disponibilité des installations tout en préservant les ressources et en réduisant les coûts.
Sciences de la vie : au coeur des sciences de la vie
Sciences de la vie : au coeur des sciences de la vie
Faites confiance à un partenaire fiable qui vous aide à atteindre l'excellence opérationnelle
Nous accordons de l'importance à votre vie privée
Nous utilisons des cookies pour améliorer votre expérience de navigation, collecter des statistiques afin d'optimiser la fonctionnalité du site et fournir des publicités ou du contenu sur mesure.
En sélectionnant "Accepter tout", vous consentez à notre utilisation des cookies.
Pour plus de détails, veuillez consulter notre politique de confidentialité .