

- F
- L
- E
- X
Ex zone 1 Windows 10 tablet with
10,1" Multi-Touch Display for
configuration, diagnosis + maintenance
of field devices with dig.communication
HART, PROFIBUS, FOUNDATION Fieldbus
Modbus +Endress+Hauser service protocols
based on DTM and EDD technology
Device driver libraries for HART and
FOUNDATION Fieldbus (iDTMs) and all
Endress+Hauser devices are pre-installed
Further device DTMs can be installed
License: perpetual payware, full version
single-station,multi-user,industr. cust.
1 year applicat. software update service
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Field Xpert SMT77
Universal, high-performance tablet PC for device configuration in Ex Zone 1 areas
EN 31/03/202231/01/202028/06/201931/10/2018Language:
English
Version:
31/03/2022
File size:
989.8 KB
File name:
TI01418SEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Field Xpert SMT77
Universal, high-performance tablet PC for device configuration in Ex Zone 1 areas
EN 31/03/202203/02/202028/06/201931/10/2018Language:
English
Version:
31/03/2022
File size:
2.5 MB
File name:
BA01923SEN_0422-00.pdf
-
-
-
Manufacturer Information (MI)
Field Xpet SMT77 - Software Version 1.06.00
Manufacturer Information forusers regarding software and hardware updates (following the NAMUR recommendation 53)
EN 08/07/202217/02/202004/09/201915/08/201922/01/2019Language:
English
Version:
08/07/2022
File size:
119.3 KB
File name:
MI01440S_04_EN_05.22.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: Die perfekte Kombination
Language:
German
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Flyer "Start with 6 easy steps", Field Xpert SMT77 Universal, high-performance tablet PC for device configuration in Ex Zone 1 areas
Start with 6 easy steps, Field Xpert SMT77 The Field Xpert SMT77 tablet PC for device configuration enables mobile plant asset management in hazardous and non-hazardous areas. It is suitable for commissioning and maintenance staff to manage field instrumentswith a digital communication interface and to record progress. This tablet PC is designed as a complete solution that comes withpre-installed driver libraries and is an easy-to-use, touch-enabled tool which can be used to manage field instruments during their entire life cycle.
Language:
English
Version:
21/06/2019
File size:
633.3 KB
File name:
CP01376S_04_EN_02.20.pdf
-
-
-
Competence Brochure (CP)
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle
Mobile Plant Asset Management Field Xpert SMT7x & FieldPort SFP50: the perfect bundle
Language:
English
Version:
15/01/2020
File size:
1.2 MB
File name:
CP01390S_04_EN_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT77 - optimized mobile maintenance
Promotion Flyer: Field Xpert SMT77 - optimized mobile maintenance
Language:
English
Version:
21/06/2019
File size:
1.2 MB
File name:
CP01377S_04_EN_03.21.pdf
-
-
-
Competence Brochure (CP)
Flyer "Starten Sie mit 6 einfachen Schritten", Field Xpert SMT77 Universeller, leistungsstarker Tablet PC zur Gerätekonfiguration in Ex-Zone-1-Bereichen
Starten Sie mit 6 einfachen Schritten, Field XpertSMT77 Der Tablet PC Field Xpert SMT77 für die Gerätekonfiguration ermöglicht ein mobiles Plant Asset Management in Ex-Zone-1-Bereichen. Er eignet sich für das Inbetriebnahme- und Wartungspersonal, um Feldinstrumente mit digitaler Kommunikationsschnittstelle einfach zu verwalten. Der touchfähige SMT77 ist als Komplettlösung konzipiert. Er stellt umfangreiche vorinstallierte Treiberbibliotheken zur Verfügung und bietet Zugang zu «IIoT» sowie zu Informationen, Dokumentation des Gerätes.
Language:
German
Version:
21/06/2019
File size:
636.2 KB
File name:
CP01376S_04_DE_02.20.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT77 - optimierte mobile Wartung
Promotion Flyer: Field Xpert SMT77 - Optimierte mobile Wartung
Language:
German
Version:
21/06/2019
File size:
1.2 MB
File name:
CP01377S_04_DE_03.21.pdf
-
-
-
Innovation (IN)
Field Xpert SMT77 - Universal, high-performance device configuration tablet PC for Ex Zone 1 areas
Field Xpert SMT77 - Universal, high-performance device configuration tablet PC for Ex Zone 1 areas. Rugged revolution in Ex Zone 1. The device configuration tablet PC Field Xpert SMT77 enables mobile Plant Asset Management in hazardous (Zone 1) areas. It isideal for commissioning and maintenance staff to manage field instruments with digital communication interface and to document the work progress.
Language:
English
Version:
13/03/2019
File size:
2.5 MB
File name:
IN01136S_04_EN_02.20.pdf
-