©Endress+Hauser
©Endress+Hauser
Specs at a glance
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
Field of application
The DUSTHUNTER SB30 is a measuring device, designed to detect very low to moderate dust concentrations, such as in hot or volatile gases. Measurement is based on the tried-and-tested measurement principle of backward light scattering. Installation is easy and is only carried out on one side of the channel. Two different penetration depths are possible for adapting the measuring device to various channel diameters.
Device properties:
For low to medium dust content
Easy one-sided installation
Automatic check of zero and reference point
For medium to large duct diameters
Benefits
Easy installation, commissioning, and operation
Tried-and-tested measurement, not dependent on gas velocity, humidity, or particle load
Cost-effective thanks to easy mounting on just one side; no alignment necessary
Very low-maintenance thanks to self-monitoring
Demand-controlled maintenance notifications
Loading alternative products
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Measuring range
Scattered light intensity: 0 ... 7.5 SI / 0 ... 3,000 SI Two freely configurable measuring ranges via SOPAS ET Nine preset measuring ranges (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 SI)
Process pressure
With MCU-P control unit: –50 hPa ... 2 hPa With external purge air unit: –50 hPa ... 30 hPa
Ambient temperature range
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
Most downloaded
DUSTHUNTER SB30
English version - 01/2025
Scattered Light Dust Measuring Device
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8029860_1HSU_OI_DUSTHUNTER_SB30M_en_V2-0_2024-07_EHS.pdf
DUSTHUNTER SB30
English version - 01/2025
Scattered Light Dust Measuring Device
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8029860_1HSU_OI_DUSTHUNTER_SB30M_en_V2-0_2024-07_EHS.pdf
19 documents
DUSTHUNTER SP30/SB30 Modbus® Protocol Implementation
Description of the implementation of the Modbus® protocol in the SENSOR.
Language:
English
Version:
01/02/2026
File size:
574.7 KB
File name:
8030782_1VBQ_TI_DUSTHUNTER_SP30_SB30_Modbus_en_V2-1_2026-02.pdf
Scattered Light Dust Measuring Device
EN
German Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8029860_1HSU_OI_DUSTHUNTER_SB30M_en_V2-0_2024-07_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Additional Information for Dust Measuring Devices and Combined Probe (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置 による、業界最高水準のダスト測定テクノロジー
Language:
Japanese
Version:
09/10/2025
File size:
26.6 MB
File name:
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung
Language:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
Best in class dust measurement technology
Scattered light and transmission dust measuring devices
Language:
English
Version:
01/05/2026
File size:
4.8 MB
File name:
8030014_CP_Dust_Measuring_Devices_en_V3-2_2026.05_EHS.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
GASKET DA265DI1852 K225 8D15/D8 AF
ZEISS CLEANING SPRAY 2X60ML + MCLOTH 18
POW.SUP. 24VDC, 75W, 3,2 A TESTED
RV-BLOWER 24VDC/ 2A 110CBM/H 40W
T-MOD RS485,PROFIBUS,PULSE
T-MOD ETHERNET V1,COLA-B,TRIPLEX,PULSE
T-MOD RS485,MODBUS ASCII/RTU,PULSE
T-MOD ETHERNET V2,MODBUS TCP,PULSE TEST.
T-MOD ETHERNET V2,COLA-B,SERVICE TESTED
ANALOG IN 2-SIGNAL MODULE
ANALOG OUT 2-SIGNAL MODULE
MODIO-S BASEMODULE W. T.CLAMP
FUSE LINKS T2A0 AT POUCH (10PK)
HOLDER, FUSE F. 520 FUSES
CABLE, MALE/MALE 3M00 USB A/B TR
FILTER HOUSING WITH SUCTION
CABLE,FEM /FEM SINGLE CONDUC.0,34 0,4M
DRUCKSTUTZEN DN40 GEBLAESE
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all