Specs at a glance
-
Measured variables
TOC
-
Ambient temperature range
+5 °C ... +40 °C
-
Process pressure
–120 hPa ... 120 hPa
Relative
Field of application
The GMS800 FIDOR extractive gas analyzer is ideally suited for emission measurements according to regulatory requirements. Based on the proven flame ionization detection principle, the GMS800 FIDOR measures total hydrocarbon concentrations in gases at both trace levels and high concentration levels. The different housing makes stand-alone operation and integration into existing systems such as the MCS200HW multi-component analyzer very easy.
Monitoring of hydrocarbon emissions in raw gas and clean gas
Emissions measurement in thermal, catalytic, and biological exhaust gas cleaning systems
Laboratory applications
Device properties:
Standard 19” enclosure for easy integration into all industry-typical systems
Space-saving wall housing (stand-alone)
Nearly maintenance free ejector pump
Automatic regulation and compensation of process pressure fluctuations
High degree of linearity (≤ 2 %) for very low and high measuring ranges
Benefits
Very high availability (99,5%)
Convenient remote diagnosis and operation via Ethernet using SOPAS-ET software
Replacement of complete assemblies and modules makes repairs easy
Hydrogen as fuel gas, expensive helium is not required
Low operating costs, e.g., due to low hydrogen consumption
The GMS811 FIDOR version, on which the BCU control unit can be separated from the analyzer unit, supports convenient control and monitoring from a central control room
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
GMS800 FIDOR / FIDOR I
Hydrocarbon Analyzer (FID) for Continuous Flue Gas Monitoring
EN 01/04/202601/01/2025Language:
English
Version:
01/04/2026
File size:
8 MB
File name:
8029900_1VHD_OI_GMS800_FIDOR_en_V4-0_2026-04_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Special Documentation (SD)
DIN EN 61010-1: 2020-03
Additional Information for Extractive Gas Analyzers
(multi-lingual, also in DE, ES, FR and IT)Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
-
-
-
Special Documentation (SD)
GMS800 FIDOR / FIDOR I
Permanently technically tight fuel gas line
(bi-lingual, also in German)Language:
English
Version:
01/01/2025
File size:
1.6 MB
File name:
8030330_AE00_AOI_GMS800_FIDOR_FIDOR_I_ml_V1-0_2023-10_EHS.pdf
-
-
-
Industry Solution (SO)
Solutions for the oil and gas industry
Endress+Hauser offers the best solutions through a huge range of
products and systems to measure and perform even under the
most rigorous operating conditions.Language:
English
Version:
01/01/2025
File size:
3.3 MB
File name:
8030418_SO_Ol_and_Gas_en_V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-
-
-
Competence Brochure (CP)
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
DurchflussmessungLanguage:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
-
-
-
Competence Brochure (CP)
排出ガス監視ソリューション 幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
-
-
-
Innovation (IN)
GMS800 FIDOR® – Total hydrocarbon analyzer
Solution for continuous hydrocarbon measurements
Language:
English
Version:
21/04/2026
File size:
2.4 MB
File name:
8029985_IN_GMS800_FIDOR_en_V4-0_2026-04_EHS.pdf
-