©Endress+Hauser
©Endress+Hauser
Specs at a glance
Measured variables
CH4, CO, CO2, Corg, HCl, H2O, NH3, NO, NO2, N2O, O2, SO2
Ambient temperature range
Field of application
The MCS200HW is a analyzer system for continuous monitoring of up to 10 IR measurement components in flue gases. All parts which touch media are heated above the dew point and therefore protected from corrosion. Internal reference point monitoring allows for a quick check of the measured values without test gases. The web display and the task assistant integrated in the software makes operation very easy. MCS200HW Ex allows reliable emission measurement even in explosion-hazardous areas.
Emission monitoring for waste incineration plants as well as power plants and plants with co-incineration, e.g. cement plants
Measurement of nitrogen oxides in nitric acid plants
Device properties:
Measurement of up to 10 IR components plus O2 and TOC
Wear-free gas distribution through ejector pumps
Reference point monitoring with internal calibration cells
Web server for platform-independent device control
Use of dry test gases for HCl and NH3
Classification for ATEX Zone 2, IIC T3 gb
Benefits
Only one analyzer necessary for simultaneous monitoring of up to 12 gas components
Convenient, task-oriented operation
Remote access without additional software
High availability due to certified internal third-party monitoring (QAL3) without test gases
Data transmission possible via just one interface
Use in explosion-hazardous areas thanks to rugged, pressurized housing
Loading alternative products
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measuring principle
Interference filter correlation, Gas filter correlation
Measured variables
CH4, CO, CO2, Corg, HCl, H2O, NH3, NO, NO2, N2O, O2, SO2
Performance-tested measurands
CH4, CO, CO2, Corg, HCl, H2O, NH3, NO, NO2, N2O, O2, SO2
Certified measuring ranges
CH4: 0 ... 50 mg/m³ / 0 ... 500 mg/m³ CO: 0 ... 30 mg/m³ / 0 ... 10,000 mg/m³ CO2: 0 ... 25% by vol. Corg: 0 ... 15 mg/m³ / 0 ... 50 mg/m³ / 0 ... 150 mg/m³ / 0 ... 500 mg/m³ HCl: 0 ... 15 mg/m³ / 0 ... 3,000 mg/m³ H2O: 0 ... 40% by vol. NH3: 0 ... 7 mg/m³ / 0 ... 500 mg/m³ NO: 0 ... 50 mg/m³ / 0 ... 2,500 mg/m³ NO2: 0 ... 50 mg/m³ / 0 ... 500 mg/m³ N2O: 0 ... 45 mg/m³ / 0 ... 2,000 mg/m³ O2: 0 ... 25% by vol. SO2: 0 ... 75 mg/m³ / 0 ... 2,500 mg/m³
Ambient temperature range
Ambient humidity
≤ 90 % Relative humidity; non-condensing
Conformities
Approved for plants requiring approval 2000/76/EC (17. BImSchV) 2001/80/EC (13. BImSchV) 27. BImSchV EN 15267 EN 14181
Hazardous area approvals
MCS200HW Ex: ATEX: II 3G Ex dc ec ic [ic] mc nC pzc IIC T3 Gc Analyzer cabinet II 3G Ex ec IIC T3 Gc Gas sampling unit I 2G Ex eb IIC T Gb Sample gas line IECEx: on request.
Degree of protection
MCS200HW: IP54 MCS200HW Ex: IP65
Most downloaded
MCS200HW Ex
English version - 06/2025
Multi-Component Gas Analyzer
EN
DE
01/06/2025
01/01/2025
Language:
English
Version:
01/06/2025
File size:
8.3 MB
File name:
8029892_1SIK_OI_MCS200HW_Ex_en_V1-1_2025-06_EHS.pdf
MCS200HW
English version - 06/2025
Multicomponent Gas Analyzer
EN
DA DE ES FI FR HU IT PL PT RU SV TR ZH
01/06/2025
01/01/2025
Language:
English
Version:
01/06/2025
File size:
5 MB
File name:
8029894_1SIK_OI_MCS200HW_en_V3-3_2025-06_EHS.pdf
20 documents
Multicomponent Gas Analyzer, Mounting Plate Version
EN
German
01/06/2025
01/01/2025
Language:
English
Version:
01/06/2025
File size:
6.6 MB
File name:
8029890_1SIK_OI_MCS200HW-MP_en_V1-1_2025-06_EHS.pdf
EN
Danish German Estonian French Italian Dutch Norwegian Polish Portuguese Russian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN
German Italian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
Multicomponent Gas Analyzer
EN
Danish German Spanish Finnish French Hungarian Italian Polish Portuguese Russian Swedish Turkish Chinese
01/06/2025
01/01/2025
Language:
English
Version:
01/06/2025
File size:
5 MB
File name:
8029894_1SIK_OI_MCS200HW_en_V3-3_2025-06_EHS.pdf
Gas Sampling Unit for Continuous Emission Monitoring Systems
EN
German
01/07/2026
01/01/2026
Language:
English
Version:
01/07/2026
File size:
3.3 MB
File name:
8031285_1XGM_OI_SFU200_SFU250_en_V1-1_2026-07_EHS.pdf
Multi-Component Gas Analyzer
EN
German
01/06/2025
01/01/2025
Language:
English
Version:
01/06/2025
File size:
8.3 MB
File name:
8029892_1SIK_OI_MCS200HW_Ex_en_V1-1_2025-06_EHS.pdf
MCS200HW and GMS800 FIDOR
This document describes MCS200HW & GMS800 FIDOR and provides information for the entire life cycle of the analyzer system.
Language:
English
Version:
01/01/2025
File size:
2.3 MB
File name:
8030592_OI_MCS200HW-FIDOR_en_V2-0_2023-07_EHS.pdf
Conditioning of Instrument Air for Analyzer Solutions
The intended use of the Instrument Air Conditioning Unit is to supply a measuring device with clean, filtered and conditioned instrument air.
Language:
English
Version:
01/01/2025
File size:
2.3 MB
File name:
8029824_AE00_KA_Instrument_Air_Conditioning_en_V1-0_2019-03_EHS_WEB.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Document for entering initial passwords. / Dokument für die Eingabe initialer Passwörter.
Language:
English
Version:
12/02/2026
File size:
135.9 KB
File name:
8031724_AE00_Webdisplay_Startpassword_ml_V2-0_2026-02_EHS.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
MAINTENANCE KIT SAMPLING SILC. MESH
FILTERPLATE 12012010MM SYN.FIBRE
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all