Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
OutputWirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
OutputWirelessHART communication interface Transmission rate: Nominal 250 kBits/s Operating frequency: 2.4 GHz (ISM band) Transmission range under reference conditions: Outdoor 250 m, indoor 50 m
DisplayIntegral via 3 LEDs
Do you need help selecting and sizing your next device?
Comfortably select, size and configure best-fit products for your measuring tasks and application.
Nowadays the requirements on measurement technology go far beyond the mere recording of measurement values. Thus the measuring devices are to be supplied with power and to be protected against overvoltage, the measurement value is to be visualized or processed, limit values have to be monitored as well as the data has to be tamper-proof archived. These tasks are covered by the system products and data managers from Endress+Hauser.
Benefits
Easy installation and user friendly setup and operation
Real-time plant information on-site
Increased plant availability due to proactive diagnostics and protection of the measurement devices
Flexibility in application based on various housing versions, all important communication protocols and worldwide approvals
Complete portfolio around the measurement point from one supplier
Downloads
Explore additional resources
System Components and Data Managers
System Components and Data Managers - Solutions for the loop