Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.
Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.
Warranty terms apply
The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.
The transmitter is designed for the transformation of a TC sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications. Installation is realized on DIN rail according to IEC 60715 (housing width: 22.5 mm).
Fixed range temperature transmitter for converting TC input signals into a 4 to 20 mA analog output signal
Input: Thermocouple (TC)
For DIN rail mounting
Benefits
High accuracy in complete ambient temperature range
Fault signal on sensor break or short circuit, NAMUR NE 43 compliant
Torishima designs and builds large cooling water systems for customers in the Middle East, relying on Endress+Hauser instrumentation for the quality and performance of the products.
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex