Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
785 nm
Temperature: probe is non-contact; operating temp: 10 to 50 °C / 50 to 122 °F
The union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high-throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250
Allows high-throughput process development which supports QbD
Provides a more efficient transfer to Biostat STR® for single-use manufacturing
Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite
Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
System design and specifications for the Raman Rxn-46 probe
| EN | |||
|
03/08/2022
|
|
|
|
|
14/09/2021
|
|
|
|
Language: |
English |
|
Version: |
03/08/2022 |
|
File size: |
380.2 KB |
|
File name: |
TI01634CEN_0222.pdf |
Détails de la mise en service, de la configuration
et de la maintenance de la sonde Raman Rxn‑46
| EN | |||
|
29/10/2025
|
|
|
|
|
Language: |
French |
|
Version: |
29/10/2025 |
|
File size: |
1.4 MB |
|
File name: |
BA02170CFR_0525.pdf |
Quick start guide for the Raman Rxn-46 probe
| EN | |||
|
03/08/2022
|
|
|
|
|
14/09/2021
|
|
|
|
Language: |
English |
|
Version: |
03/08/2022 |
|
File size: |
620.6 KB |
|
File name: |
KA01550CEN_0222.pdf |
A list of published technical articles related to Biopharma 4.0
topics with recommendations from Life Science industry experts
at Endress+Hauser.
|
Language: |
English |
|
Version: |
26/06/2025 |
|
File size: |
363.4 KB |
|
File name: |
PU01611CEN_0125.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
|
Language: |
English |
|
Version: |
19/04/2022 |
|
File size: |
1.1 MB |
|
File name: |
PU01447CEN_0222.pdf |
A Q&A about how our Raman spectroscopy analyzer systems
(including the Raman Rxn2 analyzer, Raman Rxn4 analyzer,
and Rxn-46 probe), powered by Kaiser Raman technology, integrates
with the Sartorius BioPAT Spectro platform (Ambr and biostat STR) for
high throughput and single use (SUB) bioprocessingin the
biopharmaceutical life science industry.
|
Language: |
English |
|
Version: |
08/12/2021 |
|
File size: |
943.7 KB |
|
File name: |
PU01446CEN_0121.pdf |
Graphic illustrating the core elements of Biopharma 4.0 including
product lifecycle stages, role of PAT/QbD, and 12 key advanced
technologies for scientists and process engineers in the Life
Sciences, applicable to Raman spectroscopy systems (Raman
Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and
sleeve, flow cell and flow bench, Raman optic system for single
use, and Raman calibration & verification kits).
|
Language: |
English |
|
Version: |
22/05/2025 |
|
File size: |
481.6 KB |
|
File name: |
PU01614CEN_0125.pdf |
Expanded version of a graphic illustrating the core elements of
Biopharma 4.0 including product lifecycle stages, role of
PAT/QbD, and 12 key advanced technologies for scientists and
process engineers in the Life Sciences, applicable to Raman
spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10,
Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow
bench, Raman optic system for single use, and Raman calibration
& verification kits).
|
Language: |
English |
|
Version: |
22/05/2025 |
|
File size: |
29.1 MB |
|
File name: |
PU01613CEN_0125.pdf |
Ein Leitfaden zu unseren Anwendungshinweisen zur
Raman-Spektroskopie für die Life-Science-Industrie
(Raman Rxn2-Analysator, Raman Rxn4-Analysator,
Rxn-10-Sonde, Rxn-20-Sonde, Rxn-45-Sonde,
Rxn-46-Sonde und Zubehör für Sondenoptiken
(blO-Optic, Raman- Single Use-Optiksystem
/ SUB, Immersionsoptik, berührungslose Optik)
|
Language: |
German |
|
Version: |
24/09/2025 |
|
File size: |
1.4 MB |
|
File name: |
PU01447CDE_0222_Raman-Anwendungsleitfaden_LSI_web.pdf |
この製品リストは、ライフサイエンス業界におけるバイオプロセス
用途向けに、光学分析および液体分析の両方から提供される分析機
器をまとめたものです。含まれる製品には、Raman Rxn2アナライザ
、Raman Rxn4アナライザ、Rxn-10プローブ、バイオマルチオプティ
ックおよびバイオスリーブ、ラマンフローアセンブリ、Rxn-45プロ
ーブ、Rxn-46プローブ、シングルユース向けラマンオプティックシ
ステム、Memosens CPS61E、Memosens COS81E、OUSBT66、Memosens
CPS77E、Memosens CLS82E、OUSAF44、Memosens CPS11E、Memosens
CLS16E、TOCアナライザーCA79、Liquiline変換器プラットフォーム
、およびMemobaseソフトウェアが含まれています。
|
Language: |
Japanese |
|
Version: |
24/08/2025 |
|
File size: |
1.2 MB |
|
File name: |
PU01484CJA_0224_Lab-to-Process Control in Life Sciences.pdf |