Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Fermentation / bioreactor

Explore measurement points and instrument selection across the fermentation process

M F F F L L Foam P T A O2 A pH A OD A - Fermentation / bioreactor CO2 Off gas Nutrient Antifoam Base and acid Medium Inoculum N2 O2 Air Harvest
Nutrient feed
Antifoam feed
Base and acid feed
Liquid level in the bioreactor
Foam level in the bioreactor
Pressure in the bioreactor
Temperature in the bioreactor
Oxygen in the bioreactor
pH in the bioreactor
Optical density
Flow measurement in: Nutrient feed

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability (CIP/SIP), no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ASME BPE standard
  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Suitable for measuring WFI (water for injection)

Technical requirements:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Antifoam feed

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability (CIP/SIP), no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ASME BPE standard
  • High reproducibility over a large flow range
  • Small quantities – dosing and batching

Technical requirements:

  • Measuring task: Liquids
  • Highly viscous product, possible plugging
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Base and acid feed

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability (CIP/SIP), no dead legs
  • Fully self-drainable in horizontal installations
  • Design according to ASME BPE standard
  • High reproducibility over a large flow range
  • Small quantities – dosing and batching
  • Corrosion resistance: stainless/alloy wetted parts

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Liquid level in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Measuring liquid in small vessels
  • Measuring liquid in small vessels
  • No agitator interference
  • Changing density
  • Not affected by temperature changes
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Continuous / Liquids
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Foam level in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Safe functionality with all kind of foams
  • Fast response time
  • Low hysteresis
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Pressure in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

warning sign Not available
Alternatives:

General Requirements:

  • Front flush mounting for self-drainability
  • Fast temperature shock response
  • High repeatability
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Temperature measurement in: Temperature in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy and repeatability
  • Easy and accurate calibration in closed system
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Thermometer
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Oxygen in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy
  • Suitable for CIP/SIP and autoclaves
  • Stability over the entire batch time
  • Resistant against protein adhesion
  • Easy and accurate calibration
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Oxygen
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: pH in the bioreactor

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy
  • Suitable for CIP/SIP and autoclaves
  • Stability over the entire batch time
  • Resistant against protein adhesion
  • Easy and accurate calibration

Technical requirements:

  • Measuring task: pH
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Optical density

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

General Requirements:

  • High accuracy
  • Suitable for CIP/SIP and autoclaves
  • Stability over the entire batch time
  • Resistant against product adhesion on windows
  • Easy and accurate calibration
  • Design according to ASME BPE standard

Technical requirements:

  • Measuring task: Concentration
  • Process pressure: 0 to 3 bar (0 to 43.5 psi)
  • Process temperature: 5 to 50°C (41 to 120°F)
  • CIP/SIP: 130°C (266°F)
  • Density: 0.8 to 1.25 g/cm³
large stainless steel bioreactor for fermentation @Ease

Key instrumentation challenges in the fermentation process

Fermentation is one of the most challenging unit operations in biopharma, since you're dealing with a living biological system where process conditions directly affect cell growth, product yield, product quality, and regulatory compliance. The key challenge is not simply measuring process variables. It is obtaining reliable, sterile, accurate measurements over long batch durations while maintaining GMP compliance and avoiding contamination.

  • Real-time biomass and cell viability measurement: The biggest challenge is that operators need real-time insight into cell growth and viability, but these parameters are difficult to measure directly and often rely on offline sampling or inferential models. This creates a gap between what the cells are actually doing and what the instrumentation can reliably measure.
  • Dissolved oxygen (DO) control at high cell densities: As biomass increases, oxygen demand can exceed the bioreactor's oxygen transfer capability, making DO one of the most difficult variables to maintain. Sensor drift, response time, and changing process conditions further complicate accurate control.
  • Maintaining accurate measurements without compromising sterility: Every sensor must withstand cleaning and sterilization cycles while maintaining accuracy and not introducing contamination risks. Achieving reliable measurements under strict GMP and aseptic requirements remains a constant instrumentation challenge in biopharma fermentation.
Fermentation portfolio highlights

Explore our innovations for your bioreactor

/
FAQ

Frequent questions about the fermentation process