Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Liquid Analysis For Oil & Gas Applications

The liquid analytical platform officially recognized as the best in the world

Liquid Analysis for Oil & Gas

Water plays an integral role in many oil and gas industry processes, notably fracking. As such, water recycling forms an important part of your operations as well as your profitability. In 2016, Endress+Hauser received Frost & Sullivan’s global Company of the Year Award for water analysis instrumentation. Our unique Memosens technology not only guarantees the most reliable analytical measurement, but also lowers calibration costs while extending the lives of your sensors.

Benefits

  • Exchanging, cleaning and regenerating sensors regularly can extend their lives up to 30% longer - even under harsh conditions
  • A full selection of sensors including pH, ORP, conductivity (salinity) and others commonly used in oil & gas applications
  • Easy commissioning: Every Memosens sensor is automatically recognized and identified – plug & play
  • Predictive maintenance as an integrated part of the sensor technology, resulting in improved asset management and no bad surprises
  • Information stored in the sensor: Calibration data, operational data, sensor characteristics and production data

Calibrate sensors in the safety of the lab

Memosens is more than just a digital protocol or an inductive plug-in head. Personnel no longer need to worry if they have everything they need for calibration when they are out in the field – they simply take a pre-calibrated sensor and exchange it on-site. Calibration is done in the comfort of the laboratory where harsh weather conditions and difficult access to measuring points don’t cause complications. The result: safety combined with the highest calibration quality.

Téléchargements

Plus de contenus

document icon
Memosens Brochure.pdf PDF, 2 MB
download icon Télécharger