Pression process max. (statique)à 20 °C : 1 bar (15 psi)
Gamme de temperature de serviceType K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Longueur dʹimmersion sur demandejusqu'à 4.525,00 mm (178,15'')
Pression process max. (statique)à 20 °C : 1 bar (15 psi)
Gamme de temperature de serviceType K: -40 °C ...1.300 °C (-40 °F ...2.372 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.600 °C (1.112 °F ...2.912 °F)
Longueur dʹimmersion sur demandejusqu'à 4.000,00 mm (157,48'')
Pression process max. (statique)à 20 °C : 1 bar (15 psi)
Gamme de temperature de serviceType S : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B : 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Longueur dʹimmersion sur demandejusqu'à 3.500,00 mm (137,80'')
Pression process max. (statique)à 20 °C : 1 bar (15 psi)
Gamme de temperature de serviceType S : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B : 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Longueur dʹimmersion sur demandejusqu'à 3.500,00 mm (137,80'')
Pression process max. (statique)à 20 °C : 1 bar (15 psi)
Gamme de temperature de serviceType S : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R : 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B : 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Longueur dʹimmersion sur demandejusqu'à 2.500,00 mm (98,43'')
High temperature thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
In steel treatment, glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 2000 °C (3632 °F) can occur. High temperature applications require special thermometers with thermowells made from ceramic or special alloys and different types of thermocouples made from base or noble alloys, such as platinum and rhodium. The protection tube protects the sensor from mechanical and chemical damages and temperature shocks caused by the process and therefore increases the life span of the sensor.
Portfolio description
Our portfolio of modular high temperature thermometers provides:
Modular design for easy configuration to the application needs
Optional temperature transmitter integrated or in remote location
Thermocouples (TC) sensors type J, K, N or type B, S, R
Protection tubes made from special alloys or wide range of ceramic material
Threaded, compression fitted and flanged process connections
The modular design and the high variety of options allow a configuration of the thermometers to the requirements of the applications in a high variety of industries.
Energy production e.g. biomass, coal
Chemical industry e.g. gasifiers
Industrial furnaces e.g. waste incineration
Glass industry
Steel and iron production
Cement and building material
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety
Long term stable measurement due to sensor protection with non-porous materials
Nous utilisons des cookies pour améliorer votre expérience de navigation, collecter des statistiques afin d'optimiser la fonctionnalité du site et fournir des publicités ou du contenu sur mesure.
En sélectionnant "Accepter tout", vous consentez à notre utilisation des cookies.
Pour plus de détails, veuillez consulter notre politique de confidentialité .