DACMA's innovative carbon capture systems are designed to efficiently remove CO2 from ambient air. Reliable measurement from Endress+Hauser helps ensure process performance at scale.
As industries work toward a climate-neutral future, technologies that actively remove carbon dioxide from the atmosphere are gaining importance. Direct Air Capture (DAC) offers a way to capture CO₂ directly from ambient air, creating new opportunities for carbon removal, utilization and storage. At the forefront of this innovation is DACMA, whose scalable DAC technology is designed to maximize CO₂ uptake while minimizing energy demand, helping transform ambitious climate goals into practical industrial solutions.
The results:
Verification
Every metric ton of CO₂ measured is quantifiable
Uptime
Every sensor failure is detected before it causes downtime
Process optimization
Every measurement feeds into real-time control of the plant
Digital twin
Every plant module is digitally mapped for predictive maintenance
Without precise measurement data, there can be no verifiable impact on the climate: Accurate tracking of energy consumption and CO₂ capture is key to the success of Direct Air Capture (DAC) systems - from regulatory approval to industrial-scale deployment. The measurement data from the plant provides DACMA with a clear basis for decision-making regarding the technology’s further development.
"As our systems evolve and scale, Endress+Hauser continues to support us with reliable instrumentation, technical know-how and a partnership approach that helps us tackle new challenges together."
Adrian Kortmann, Project Manager, DACMA GmbH
"We are proud to support DACMA on their journey: With precise measurement technology, global expertise and a true partnership. For a climate-neutral future."
Frederik Effenberger, Industry Manager Decarbonization, Endress+Hauser
The challenge:
For Direct Air Capture (DAC) systems, process performance is defined not only by the amount of CO₂ captured, but also by the ability to quantify carbon removal with a high degree of accuracy. Reliable measurement data is essential for verifying capture rates, assessing process efficiency and establishing the transparency required by investors, regulators and carbon markets.
DACMA faced the challenge of measuring high-purity gaseous CO₂ under varying operating conditions while maintaining a compact system design. The instrumentation needed to deliver stable and accurate measurements without imposing complex installation requirements, ensuring seamless integration into the capture process.
Beyond CO₂ flow measurement, a comprehensive understanding of plant performance requires the correlation of multiple process variables, including pressure, temperature and energy consumption. Together, these parameters provide the operational insight needed to optimize capture efficiency, validate system performance and support the scale-up of DAC technology from pilot installations to industrial deployment.
Adrian Kortmann and Frederik Effenberger in front of Proline Promass Coriolis flowmeter used for accurate measurement of gaseous CO₂
Proline Prowirl vortex flowmeter ensures reliable steam flow measurement and tracking energy consumption
Liquicap FMI51 for continuous level measurement ensures stable and safe process operation
Our solution:
Delivering process transparency and real-time data
To support accurate CO₂ quantification and energy monitoring, DACMA worked closely with Endress+Hauser to develop a tailored measurement concept. Together, the teams defined critical process parameters, identified key measurement points and selected technologies capable of providing reliable data under demanding operating conditions.
Promass Coriolis flowmeters enable high-accuracy measurement of gaseous CO₂, while additional instrumentation, including Prowirl vortex flowmeters for steam, Promag electromagnetic flowmeters for condensate flow and Liquicap for level measurement, provides visibility into key utility and process streams.
By combining these measurements, DACMA can correlate mass and energy balances across the entire process. This integrated data foundation supports process optimization, validates system performance and provides the transparency required to scale Direct Air Capture technology from pilot projects to industrial deployment.
The modular plant design supports flexible deployment and scale-up, enabling direct air capture capacity to be added wherever carbon removal is required
Nous contacter
Vous êtes intéressé par notre offre ? Vous souhaitez discuter à propos de votre application ?
Produits logiciels pour la gestion des équipements
De l'étalonnage et la configuration des appareils jusqu'au suivi de leur état grâce à des informations pertinentes pendant tout le cycle de vie des équipements.
Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring
Biomethane quality analysis for safe and compliant gas injection
Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations.
Protect reverse osmosis membranes with online water quality monitoring for desalination
Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications
Pioneering carbon capture at sea: Learn more about Carbon Ridge's onboard carbon capture system and how reliable instrumentation ensures process safety under harsh conditions.
Découvrez comment l'instrumentation Endress+Hauser permet de garantir un captage, une purification et une liquéfaction sûres et fiables du CO2 biogénique.
/
FAQs
DACMA GmbH, dont le siège social se trouve à Hambourg, développe et exploite des systèmes de capture directe du dioxyde de carbone (CAD) destinés à éliminer le CO₂ de l'atmosphère. Alliant expertise en ingénierie mécanique, process et aérospatiale, l'entreprise propose des technologies à émissions négatives à la fois robustes et évolutives. Grâce à une équipe interdisciplinaire et à des projets internationaux, y compris au Brésil, DACMA contribue à faire progresser le déploiement industriel de la CAD et à soutenir les objectifs climatiques mondiaux.
Nous accordons de l'importance à votre vie privée
Nous utilisons des cookies pour améliorer votre expérience de navigation, collecter des statistiques afin d'optimiser la fonctionnalité du site et fournir des publicités ou du contenu sur mesure.
En sélectionnant "Accepter tout", vous consentez à notre utilisation des cookies.
Pour plus de détails, veuillez consulter notre politique de confidentialité .