Title

Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

iTHERM ModuLine thermometers for a wide range of hydrogen applications

Robust, flexible, and ready for your hydrogen measuring points

iTHERM ModuLine thermometers for a wide range of hydrogen applications

Veuillez décrire de manière aussi détaillée que possible comment nous pouvons vous aider. Ainsi, nous pourrons vous répondre au mieux à votre demande.

Résumé

Temperature control plays a vital role in hydrogen production, ensuring efficiency and safety across all stages—from energy generation and electrolysis to compression and storage. The process involves demanding conditions such as high pressures, hazardous areas, and strict safety standards like SIL compliance. Reliable temperature measurement technology must withstand pressures up to 500 bar and operate safely in explosive environments. Standardized solutions with high flexibility are essential to meet diverse application needs.

The benefits: Designed for Hydrogen Challenges

500 bar

Pressure-resistant design

SIL & Ex

Safe in critical areas

Modular portfolio

Scalable for every application

With its modular and scalable design, the iTHERM ModuLine portfolio provides a reliable and future-proof temperature measurement solution for hydrogen production. Whether used in standard applications or under extreme conditions involving high pressures, hazardous areas, and strict safety requirements, the sensors deliver consistent performance and compliance. The portfolio combines pressure resistance up to 500 bar, SIL and Ex certifications, and high flexibility to meet diverse process needs. This ensures safe, efficient, and cost-effective operation across the entire hydrogen value chain—supporting the industry’s progress toward a sustainable energy future.

The challenge: Ensuring safety and efficiency from electrolysis to compression

Hydrogen production is a cornerstone of the global energy transition and essential for meeting long-term climate targets such as NetZero 2050. To ensure optimal efficiency and environmental sustainability, precise and reliable process instrumentation is required throughout the entire value chain—from renewable energy generation and electrolysis to compression, storage, and utilization. Temperature is a critical control parameter in nearly all stages of hydrogen production and must be continuously monitored and regulated. In electrolyzer systems, temperature sensors must comply with SIL (Safety Integrity Level) standards and be certified for use in hazardous areas, withstanding pressures up to 40 bar. In subsequent compression stages, the process pressure can rise significantly, reaching up to 200 bar, demanding robust and high-performance measurement solutions.

Our solution: One portfolio for the entire hydrogen value chain

Versatile temperature measurement across the hydrogen value chain. Hydrogen production involves a wide range of process conditions—from moderate to extreme pressures, hazardous environments, and strict safety requirements. The iTHERM ModuLine portfolio from Endress+Hauser offers a high variety from basic sensors with best price-performance ratio to best-in class thermometers for high demanding applications.

Electrolyzer Applications – iTHERM ModuLine TM131

In electrolyzer systems, precise temperature control is essential for process efficiency and safety. iTHERM ModuLine TM131 is equipped with a temperature transmitter that meets SIL and Ex requirements, making it ideal for use in hazardous areas. With pressure resistance up to 100 bar, it provides a robust and compliant solution for this critical stage.

Compression Applications – iTHERM ModuLine TM151/152

Hydrogen compression involves significantly higher pressures, requiring instrumentation with exceptional mechanical strength. TM151/152 (metric/imperial) models feature a barstock thermowell design, engineered for pressure resistance up to 500 bar (7251 psi). These sensors ensure safe and reliable temperature measurement even under the most demanding conditions.

Nous contacter

Vous êtes intéressé par notre offre ? Vous souhaitez discuter à propos de votre application ?

Veuillez décrire de manière aussi détaillée que possible comment nous pouvons vous aider. Ainsi, nous pourrons vous répondre au mieux à votre demande.

Products and services used

/

Related solutions and technology

Mesure de la température

Capteurs de température et transmetteurs pour l'industrie de process

Plus d'infos

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Détection des fuites dans les réservoirs cryogéniques (GNL, éthylène, GPL et ammoniac)

Détection précoce des fuites du réservoir cryogénique et maintien du contrôle. Endress+Hauser fournit une surveillance continue et très fiable de la température visant à protéger le personnel, les actifs et les infrastructures critiques.

En savoir plus

Mesure et vérification en temps réel du CCUS

Ouvrez la voie au captage du carbone : une solution précise, fiable et adaptée aux applications en phase dense

En savoir plus

Solutions de surveillance continue des émissions pour garantir la conformité

Solutions de surveillance continue des émissions pour garantir la conformité

Plus d'infos

Solutions pour optimiser la réduction des NOx dans les gaz de combustion industriels

Solutions pour optimiser la réduction des NOx dans les gaz de combustion industriels

Plus d'infos

FAQs