Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics. 2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better 4x Independent HART loop inputs, on top of 4 to 20 mA signals Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation 4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation. 4x Periodic time input, 100μs to 5000μs. Resolution < 1ns 16x Digital status inputs. Resolution 100ns (10MHz) 4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz) 2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb Flow-X/P: 4x RS485 / RS232 and 1x RS232 Flow-X/C: 2x RS485 / RS232 and 1x RS485 optional 2x RS485 / RS232 and 2x RS485 2x RJ45 Ethernet interface, TCP/IP
Outputs4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics. 16x Digital output, open collector. Rating 100mA @24V 4x Pulse outputs open collector, 0.01 to 500 Hz 1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz) 4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%
Measured variablesVolumetric flow a. c., volume a. c., gas velocity, sound velocity
Measuring rangeGas velocity 0.3 ... 60 m/s Depending on the nominal size of the pipe
Débitmètres ultrasoniques
Notre recherche de produits vous aide à trouver les appareils, logiciels ou composants système adaptés en fonction des caractéristiques des produits. Applicator vous guide à travers une sélection de produits basée sur les paramètres de votre application.
Avec les ultrasons, il est possible de mesurer le débit volumique de divers gaz et liquides de manière fiable, indépendamment de la conductivité, de la pression, de la température ou de la viscosité. Pour les applications nécessitant une précision traçable et garantie, on utilisera de préférence des capteurs inline. Les capteurs ultrasoniques clamp-on sont, quant à eux, montés sur la paroi externe des conduites et permettent également des mesures temporaires ou un rétrofit.
Pour un montage ultérieur sans interruption de process
Mesure de fluides agressifs, également sous haute pression
Conçus pour des conduites en plastique, acier, fonte ou matériaux composites (avec ou sans revêtement)
Pour des diamètres nominaux jusqu'à DN 4000 (156")
Capteurs inline
Précision garantie grâce à un étalonnage traçable en usine
Construction industrielle robuste selon ASME et EN
Longueurs droites d'entrée courtes
Pour conduites jusqu'à DN 300 (12")
Le principe de mesure du débit ultrasonique
Dosage du GNL par ultrasons pour le transfert de propriété avec FLOWSIC
Principe de mesure du débit ultrasonique
Nager à contre-courant nécessite plus de force et de temps que nager dans le sens du courant. Deux capteurs montés sur la conduite émettent et reçoivent simultanément les impulsions ultrasoniques émises, c'est-à-dire sans différence de temps de parcours. Chaque capteur peut alternativement transmettre et recevoir des signaux ultrasoniques tout en mesurant le temps de parcours du signal.
Dans le cas d'un fluide en mouvement, les ultrasons nécessitent des temps de parcours différents (en fonction de l'écoulement) pour atteindre le récepteur. La différence du temps de parcours mesurée est directement proportionnelle à la vitesse d'écoulement et de ce fait au volume écoulé.
Avantages
Mesure insensible à la pression, masse volumique, température, conductivité et viscosité (pour les fluides homogènes)
Pas de restriction de conduite, pas de perte de charge
Pas de pièces mobiles, maintenance réduite
Longue durée de vie, pas d'abrasion ou de corrosion due au fluide
Montage en ligne ou par clamp pour des applications fixes ou temporaires
Téléchargements
Plus de contenus
Mesure de débit de liquides, gaz et vapeursPDF, 4.6 MB
Produits et prestations de service pour la mesure de débit de liquides, gaz et vapeurs
Pour une flexibilité maximale : débitmètres clamp-on pour des mesures non intrusives sans interruptions de process –sans maintenance pour tout le cycle de vie et de nombreux autres avantages
Nous utilisons des cookies pour améliorer votre expérience de navigation, collecter des statistiques afin d'optimiser la fonctionnalité du site et fournir des publicités ou du contenu sur mesure.
En sélectionnant "Accepter tout", vous consentez à notre utilisation des cookies.
Pour plus de détails, veuillez consulter notre politique de confidentialité .